8KSL92.ee010ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 1000 rpm.
|
|
8KSL92.ee015ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 1500 rpm.
|
|
8KSL92.ee020ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 2000 rpm.
|
|
8KSL92.ee025ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 2500 rpm.
|
|
8KSL92.ee030ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 3000 rpm.
|
|
8KSL94.ee010ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 1000 rpm.
|
|
8KSL94.ee015ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 1500 rpm.
|
|
8KSL94.ee020ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 2000 rpm.
|
|
8KSL94.ee025ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 2500 rpm.
|
|
8KSL94.ee030ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 3000 rpm.
|
|
8KSL95.ee010ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 1000 rpm.
|
|
8KSL95.ee015ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 1500 rpm.
|
|
8KSL95.ee020ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 2000 rpm.
|
|
8KSL95.ee025ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 2500 rpm.
|
|
8KSL96.ee010ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 6, nominal speed 1000 rpm.
|
|
8KSL96.ee015ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 6, nominal speed 1500 rpm.
|
|
8KSL96.ee020ff00-h
|
Synchronous motor, external cooling, axial fan, flange mounting, B-side foot mounting possible, size 9, length 6, nominal speed 2000 rpm.
|
|