1TGMPBRCLNT.10-01

General information
System requirements
Automation Studio 4.3.3 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp View
Basic package license 1TGMPVIEW.00-01
Behavior if license missing A red blinking LED indicates a license violation, the HMI application is only provided to one client.
Número de material:
1TGMPBRCLNT.10-01
Descripción:
  • Showing the HMI application in the web browser with B&R hardware

This license makes it possible to use additional B&R display devices to display mapp View HMI applications.

Alcance funcional:

Client license for additional B&R display devices.

Información adicional:

See the EULA at www.br-automation.com/eula.

Accesorios obligatorios
Hardware Key -Dongle
0TG1000.02 Technology Guard (HID)
Technology Guard
0TG1000.01 Technology Guard (MSD)
1TGMPVIEW.00-01 Contains mapp View server, one client license and a standard set of widgets
Certificados Versión (fecha) Descargar
EULA (End User License Agreement) - AS, AR & mapp Technology PDF / 130 KB

Seleccione país e idioma

B&R Logo