General information
Support
Dynamic node allocation (DNA) Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety Yes (openSAFETY)
UL cULus E225616
Power conversion equipment
B&R ID code 0xDD6B
Cooling and mounting type Cold plate or pass-through mounting
Slots for plug-in modules 2
DC bus connection
Voltage
Nominal 750 VDC
Power dissipation depending on switching frequency
Switching frequency 5 kHz [0.6 * IM² + 1.3 * IM + 60] W
Switching frequency 10 kHz [0.97 * IM² + 0.5 * IM + 110] W
Switching frequency 20 kHz [1.7 * IM² - 0.7 * IM + 225] W
Continuous power consumption 5.6 kW
DC bus capacitance 165 µF
Variant ACOPOSmulti backplane
24 VDC power supply
Input voltage 25 VDC ±1.6%
Input capacitance 23.5 µF
Max. power consumption 25 W + PSMC1 + PSLOT2 + P24 V Out + PHoldingBrake
Variant ACOPOSmulti backplane
24 VDC output
Output voltage
DC bus voltage (UDC): 260 to 315 VDC 25 VDC * (UDC/315)
DC bus voltage (UDC): 315 to 800 VDC 24 VDC ±6%
Quantity 2
Fuse protection 250 mA (slow-blow) electronic, automatic reset
Motor connection
Reduction of continuous current depending on switching frequency and mounting type
Switching frequency 5 kHz
Cold plate mounting 0.65 A/K (starting at 57°C)
Pass-through mounting No reduction
Switching frequency 10 kHz
Cold plate mounting 0.28 A/K (starting at 46°C)
Pass-through mounting 0.15 A/K (starting at 34°C)
Switching frequency 20 kHz
Cold plate mounting 0.14 A/K (starting at 5°C)
Pass-through mounting 0.08 A/K (starting at -33°C)
Reduction of continuous current depending on installation elevation
Starting at 500 m above sea level 0.76 Aeff per 1000 m
Protective measures
Overload protection Yes
Short-circuit and ground fault protection Yes
Variant
U, V, W, PE Connector
Shield connection Yes
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 4 mm²
Approbation data
UL/C-UL-US 30 to 10
CSA 28 to 10
Max. motor line length depending on switching frequency
Switching frequency 5 kHz 25 m
Switching frequency 10 kHz 25 m
Switching frequency 20 kHz 10 m
Quantity 1
Continuous power per motor connection 5.5 kW
Continuous current per motor connection 7.6 Aeff
Peak current 18.9 Aeff
Nominal switching frequency 5 kHz
Possible switching frequencies 5 / 10 / 20 kHz
Insulation stress of the connected motor per IEC TS 60034-25:2004 Limit value curve A
Max. output frequency 598 Hz
Terminal cable cross section dimension of shield connection 12 to 22 mm
Motor holding brake connection
Protective measures
Overload and short-circuit protection Yes
Open-circuit monitoring Yes
Undervoltage monitoring Yes
Quantity 1
Output voltage 24 VDC +5.8% / -0%
Continuous current per connection 1.1 A
Max. internal resistance 0.5 Ω
Extinction potential Approx. 30 V
Max. extinction energy per switching operation 1.5 Ws
Max. switching frequency 0.5 Hz
Response threshold for open-circuit monitoring Approx. 0.25 A
Response threshold for undervoltage monitoring 24 VDC -2% / -4%
Encoder interfaces
Electrical isolation
Encoder - ACOPOSmulti No
Encoder power supply
Protective measures
Short-circuit proof Yes
Overload-proof Yes
Output voltage 5 V ±5%
Load capacity 300 mA
Sense lines 2, compensation of max. 2 x 0.7 V
Synchronous serial interface
Signal transmission RS485
Data transfer rate 781.25 kbit/s
Sine/Cosine inputs
Differential voltage
In motion 0.5 to 1.35 V
At standstill 0.8 to 1.35 V
Signal transmission Differential signals, symmetrical
Differential voltage deviation per signal period ±10%
Common-mode voltage Max. ±7 V
Terminating resistor 120 Ω
Max. input frequency 200 kHz
Signal frequency (-5 dB) <300 kHz
Signal frequency (-3 dB) DC up to 200 kHz
ADC resolution 12-bit
Reference input
Signal transmission Differential signal, symmetrical
Differential voltage for low ≤-0.2 V
Differential voltage for high ≥0.2 V
Common-mode voltage Max. -5 V to +9 V
Terminating resistor 120 Ω
Position
Resolution @ 1 VSS Number of encoder lines * 5700
Accuracy ---
Noise ---
Quantity 1
Type SinCos
Connections 15-pin female DSUB connector
Status indicators UP/DN LEDs
Encoder monitoring Yes
Max. encoder cable length 50 m
Max. power consumption per encoder interface PSMC[W] = 25 V * (0.376 A + 0.35 * IEncoder[A])
Trigger inputs
Electrical isolation
Input - Inverter module Yes
Input - Input Yes
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching threshold
Low <5 V
High >15 V
Switching delay
Rising edge 52 µs ±0.5 µs (digitally filtered)
Falling edge 53 µs ±0.5 µs (digitally filtered)
Quantity 2
Circuit Sink
Input current at nominal voltage Approx. 10 mA
Modulation compared to ground potential Max. ±38 V
Temperature sensor connection
Quantity 1
Resistance range 500 Ω to 5 kΩ
Electrical properties
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (10,25) 2.6%
IE2 (50,25) 2.6%
IE2 (10,50) 2.8%
IE2 (50,50) 2.8%
IE2 (90,50) 2.8%
IE2 (10,100) 3.3%
IE2 (50,100) 3.3%
IE2 (90,100) 3.3%
Nominal losses in standby mode 8.5 W
Discharge capacitance 0.14 µF
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Depth
Cold plate 212 mm
Pass-through mounting 209 mm
Width 53 mm
Height 317 mm
Weight Approx. 2.2 kg
Module width 1
Material number:
8BVI0055HCSA.000-1
Description:
  • Clearly structured, straightforward implementation via network-based safety technology
  • Modular expandability through virtual wiring
  • Immediate triggering of safety function due to short cycle times
  • Easy implementation with transparent control and status information, even in the standard application
  • Compact design
ACOPOSmulti SafeMOTION SinCos inverter module, 7.6 A, AS, cold plate or pass-through mounting
Mandatory Accessories
Terminal block sets
8BZVI0055SS.000-1A Screw clamp terminal block set for ACOPOSmulti 8BVI00xxHxSS and 8BVI00xxHxSA modules: 1x 8TB3104.204G-11, 1x 8TB2104.203L-00, 1x 8TB2108.2010-00
Optional Accessories
Accessory sets
8BXB000.0000-00 ACOPOSmulti accessory set for encoder buffering consisting of: 1x battery AA 3.6 V, 1x protective cover for battery holder
Fan modules
8BXF001.0000-00 ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K)
POWERLINK/Ethernet cables
X20CA0E61.00100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
X20CA0E61.00050 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m
X20CA0E61.00035 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.35 m
X20CA0E61.00030 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.3 m
X20CA0E61.00025 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.25 m
X20CA0E61.00020 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.2 m
Plug-in modules
8BAC0133.000-1 ACOPOSmulti plug-in module, 3 RS422 outputs for ABR encoder emulation, 1 MHz
8BAC0132.000-1 ACOPOSmulti plug-in module, 4 analog inputs ±10 V
8BAC0130.001-1 ACOPOSmulti plug-in module, 2 digital outputs, 50 mA, max. 62.5 kHz, 4 digital outputs, 500 mA, max 1.25 kHz
8BAC0130.000-1 ACOPOSmulti plug-in module, 2 digital outputs, 50 mA, max. 62.5 kHz, 2 digital outputs, 500 mA, max. 1.25 kHz, 2 digital inputs 24 VDC
8BAC0125.000-1 ACOPOSmulti plug-in module, SinCos EnDat 2.1/SSI/BiSS interface
8BAC0124.000-1 ACOPOSmulti plug-in module, SinCos interface
8BAC0123.002-1 ACOPOSmulti plug-in module, incremental encoder interface for 24 V single-ended and 24 V differential signals
8BAC0123.001-1 ACOPOSmulti plug-in module, incremental encoder interface for 5 V single-ended and 5 V differential signals
8BAC0123.000-1 ACOPOSmulti plug-in module, incremental encoder and SSI absolute encoder interface for RS422 signals
8BAC0122.000-1 ACOPOSmulti plug-in module, resolver interface 10 kHz
8BAC0121.000-1 ACOPOSmulti plug-in module, HIPERFACE interface
8BAC0120.001-2 ACOPOSmulti plug-in module, EnDat 2.2 interface
8BAC0120.000-1 ACOPOSmulti plug-in module, EnDat 2.1 interface
Shield component sets
8SCS009.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK8-14, 1x shield connection clamp SK14
8SCS002.0000-00 ACOPOSmulti shield component set: 1x clamping plate, 2x clamp D 4-13.5 mm, 2x screws
8SCS000.0000-00 ACOPOSmulti shield component set: 1x shield plate 1x type 0, 1x hose clamp, B 9 mm, D 12-22 mm
Terminal blocks
8TB3104.204G-11 4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 4: PE W V U, coding G: 0110
8TB2108.2010-00 8-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2104.203L-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 3: T- T+ B- B+, coding L: 1010
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (8BVIxxxxxxSA.xxx-x) EXE / 397 KB
V3.0 HW Upgrade (8BVSV2S_21ENC1-1) EXE / 750 KB
V4.0 HW Upgrade (8BVI0055HCSA.000-1) EXE / 255 KB
V4.0 HW Upgrade (8BVIxxxxxxSA.xxx-1) EXE / 573 KB
V4.0 HW Upgrade (8BVIxxxxxxSA.xxx-x) EXE / 249 KB
V4.0 HW Upgrade (8BVSV2S_21ENC1-1) EXE / 944 KB
V4.6 HW Upgrade (8BVSV2S_21ENC1-1) EXE / 901 KB
V6.0 HW Upgrade (8BVI0055HCSA.000-1) EXE / 297 KB
V6.0 HW Upgrade (8BVIxxxxxxSA.xxx-1) EXE / 297 KB
V6.0 HW Upgrade (8BVIxxxxxxSA.xxx-x) EXE / 297 KB
V6.0 HW Upgrade (8BVSV2S_21ENC1-1) EXE / 624 KB
V6.3 HW Upgrade (8BVSV2S_21ENC1-1) EXE / 624 KB
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration FS Servos ACOPOSmulti PDF / 989 KB
EU Declaration Servos ACOPOSmulti PDF / 963 KB
TÜV-Certificate - Functional Safety ACOPOSmulti SafeMOTION SinCos ZIP / 832 KB
UK Declaration FS Servos ACOPOSmulti PDF / 340 KB
UK Declaration Servos ACOPOSmulti PDF / 337 KB
Documentation Version (Date) Download
Datasheet 8BVI0055HCSA.000-1 PDF / 4 MB
Integrated safety technology user's manual PDF / 59 MB
SafeMOTION User´s Manual PDF / 34 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
General Version (Date) Download
Verification of the requirements placed on non-certified measuring instr PDF / 1 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8BVI0055HCSx.000-x ZIP / 142 KB

Please choose country and language

B&R Logo