Terminal block
Connection cross section
AWG wire 24 to 8 AWG
Wire end sleeves with plastic covering 0.25 to 4 mm²
Single-wire 0.2 to 6 mm²
Fine-stranded wires 0.2 to 4 mm²
With wire end sleeve 0.25 to 6 mm²
Note Label 4: PE W V U
Coding G: 0110
1-row
Number of pins 4
Type of terminal block Screw clamp terminal block variant
Cable type Only copper wires (no aluminum wires!)
Coding G
Pitch 7.62 mm
Wire stripping length 10 mm
Tightening torque 0.7 to 0.8 Nm
Tension >10 N (0.2 mm²)
>80 N (6 mm²)
>90 N (10 mm²)
Electrical properties
Nominal voltage 1000 V (IEC) / 600 V (UL)
Nominal current 41 A (IEC/UL)
Mechanical properties
Dimensions
Width 30.4 mm
Height 19.7 mm
Depth 35.3 mm
Weight 3.3 g
Material number:
8TB3104.204G-11
Description:
4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 4: PE W V U, coding G: 0110
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8TB3104.204G-11 PDF / 166 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8TB3104.204G-11 ZIP / 202 KB
3D files STEP ACOPOSmulti terminals ZIP / 8 MB

Please choose country and language

B&R Logo