|
8DI330.ff045hi00-1
|
ACOPOSmotor, size 3, length 3, nominal speed 4500 rpm
|
|
|
8DI33S.ff045hi00-1
|
ACOPOSmotor SafeMOTION, size 3, length 3, nominal speed 4500 rpm
|
|
|
8DI340.ff045hi00-1
|
ACOPOSmotor, size 3, length 4, nominal speed 4500 rpm
|
|
|
8DI34S.ff045hi00-1
|
ACOPOSmotor SafeMOTION, size 3, length 4, nominal speed 4500 rpm
|
|