Motor
Nominal speed nN [rpm] | 2000 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 16.7 |
Nominal power PN [W] | 3498 |
Nominal current IN [A] | 6.8 |
Stall torque M0 [Nm] | 19.5 |
Stall current I0 [A] | 8 |
Maximum torque Mmax [Nm] | 80 |
Maximum current Imax [A] | 43.7 |
Maximum speed nmax [rpm] | 7200 |
Torque constant KT [Nm/A] | 2.44 |
Voltage constant KE [V/1000 rpm] | 147.65 |
Stator resistance R2ph [Ω] | 1.43 |
Stator inductance L2ph [mH] | 11.07 |
Electrical time constant tel [ms] | 7.7 |
Thermal time constant ttherm [min] | 48 |
Moment of inertia J [kgcm2] | 38.4 |
Weight without brake m [kg] | 15.6 |
Holding brake
Holding torque of brake MBr [Nm] | 27 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 9.5 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1090 |
ACOPOSmulti 8BVIxxxx... | 0110 |
ACOPOS P3 8EIxxxx... | 8X8X |
Cross section for B&R motor cables [mm2] | 0.75 |
Connector size | 1 |
Material number:
8LSN57.ee020ffgg-0Description:
Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 7, nominal speed 2000 rpm
General | Version (Date) | Download |
---|---|---|
Data sheet 8LSN5... | PDF / 452 KB |