Short description
| Stepper motor | Stepper motor flange size 87.1 mm, length 160 mm |
General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cURus E360421 Servo and stepper motors - Component |
Specific motor data
| Wiring | Parallel |
| Current | 10 A |
| Resistance/Phase | 0.24 Ω |
| Inductance/Phase | 1.6 mH |
| Stall torque | 9.3 Nm |
| Holding torque | 13.6 Nm |
| Detent torque | <420 mNm |
| Rotor inertia | Approx. 3.92 kgcm2 |
General motor data
| Stepping angle | 1.8° |
| Max. surface temperature | 100°C |
| Average period of operation between failures | 20,000 hours |
| Shaft type | With key |
| Insulation class | B (130°C) |
| Insulation resistance | 25 MΩ min. 500 VDC |
| Dielectric resistance | 1.63 kVDC for 1 minute |
| Driver supply voltage | Max. 80 VDC |
Ambient conditions
| Temperature | |
| Operation | -20 to 40°C |
| Storage | -20 to 85°C |
| Transport | -20 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
80MPH6.101S100-01Description:
2-phase hybrid stepper motor, 87.1 mm flange, length 160.5 mm, 10 A parallel, 13.6 Nm holding torque, 9.3 Nm stall torque
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 80MPH | PDF / 113 KB | |
| EU Declaration Motors Hybrid | PDF / 166 KB | |
| UK Declaration Motors Hybrid | PDF / 135 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Stepper motors user's manual | PDF / 49 MB |