General information
| Short description |
ACOPOSmulti65 fuse set: 48x fuse 10 x 38 mm, 20 A, fast-acting |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Mechanical properties
| Weight | 405 g |
Material number:
8CXS000.0005-00Description:
ACOPOSremote fuse set: 48x fuse 10 x 38 mm, 20 A, fast-acting
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSremote | PDF / 241 KB | |
| EU Declaration Servos ACOPOSremote | PDF / 180 KB | |
| UK Declaration Servos ACOPOSremote | PDF / 109 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8CXS000.0005-00 | PDF / 556 KB |