General information
Encoder connection
| Module-side connection | 15-pin male DSUB connector |
| Status indicators | UP/DN LEDs |
| Electrical isolation | |
| Encoder - ACOPOSmulti | Yes |
| Max. encoder cable length | |
| Incremental encoders | 25 m |
Encoder power supply 5 V
Inputs A, B, R
Incremental encoder operation
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Material number:
8BAC0123.001-1Description:
- Incremental encoder interface for installation in ACOPOSmulti modules
- Evaluation of incremental encoders with push, pull or push-pull outputs with no complementary signal
- Evaluation of incremental encoders with symmetrical push-pull outputs that cannot handle such high loads
- Encoder supply +5 V
- Connection for temperature sensor
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (8BAC0123.001-1) | EXE / 200 KB | |
| V4.0 HW Upgrade (8BAC0123.001-1) | EXE / 555 KB | |
| V6.0 HW Upgrade (8BAC0123.001-1) | EXE / 555 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8BAC0123.001-1 | PDF / 2 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti EPLAN P8 from V2.4 | EXE / 81 MB |