General information
Short description 10 pcs. push-in terminal block 8TB3206.222B-40
Certification
CE Yes
Mechanical characteristics
Dimensions
Width 175 mm
Height 80 mm
Depth 130 mm
Weight 490 g
Material number:
8TB3206.222B-401
Description:
6-pin push-in terminal block, 2-row, with locking mechanism, pitch: 7.62 mm, label 2: PE L3 L2 L1 DC- DC+, coding B: 000001, 10 pcs.

Please choose country and language

B&R Logo