General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| Short description | ACOPOS P3 shield component set: 1x ACOPOS P3 shield mounting plate 2x, 2x M3x6 screws |
Mechanical properties
| Dimensions | |
| Width | 84 mm |
| Height | 108.6 mm |
| Depth | 102 mm |
| Weight | 80 g |
Material number:
8SCSE01.0200-00Description:
Shield component set 8SCSE01.0200-00 is installed on the underside of ACOPOS P3 8EI servo drives with a width of 133 mm and consists of a shield mounting plate on which shield connection clamps for device-side shielding of DC bus and brake resistor cables can be installed.
ACOPOS P3 shield component set: 1x ACOPOS P3 shield mounting plate, 2x 2x M3x6 screws| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOSmulti | PDF / 963 KB | |
| UK Declaration Servos ACOPOSmulti | PDF / 337 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCSE01.0200-00 | PDF / 291 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8SCSE01.0200-00 | ZIP / 37 KB |