Motor
Nominal speed nN [rpm] | 4500 |
Number of pole pairs | 3 |
Nominal torque Mn [Nm] | 11.6 |
Nominal power PN [W] | 5466 |
Nominal current IN [A] | 10.6 |
Stall torque M0 [Nm] | 15.6 |
Stall current I0 [A] | 14.3 |
Maximum torque Mmax [Nm] | 60 |
Maximum current Imax [A] | 73.3 |
Maximum speed nmax [rpm] | 7200 |
Torque constant KT [Nm/A] | 1.09 |
Voltage constant KE [V/1000 rpm] | 65.97 |
Stator resistance R2ph [Ω] | 0.414 |
Stator inductance L2ph [mH] | 2.89 |
Electrical time constant tel [ms] | 7 |
Thermal time constant ttherm [min] | 45 |
Moment of inertia J [kgcm2] | 31.5 |
Weight without brake m [kg] | 13.5 |
Holding brake
Holding torque of brake MBr [Nm] | 27 |
Mass of brake [kg] | 0 |
Moment of inertia of brake JBr [kgcm2] | 9.5 |
Recommendations
ACOPOS 8Vxxxx.xx... | 1180 |
ACOPOSmulti 8BVIxxxx... | 0220 |
ACOPOS P3 8EIxxxx... | 017X |
Cross section for B&R motor cables [mm2] | 1.5 |
Connector size | 1 |
Material number:
8LSN56.ee045ffgg-0Description:
Synchronous motor, self-cooling, increased mass moment of inertia, size 5, length 6, nominal speed 4500 rpm
General | Version (Date) | Download |
---|---|---|
Data sheet 8LSN5... | PDF / 452 KB |