Motor
Nominal speed nN [rpm] 1600
Number of pole pairs 3
Nominal torque Mn [Nm] 185
Nominal power PN [W] 30997
Nominal current IN [A] 55
Stall torque M0 [Nm] 215
Stall current I0 [A] 65
Maximum torque Mmax [Nm] 505
Maximum current Imax [A] 170
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 3.46
Voltage constant KE [V/1000 rpm] 225
Stator resistance R2ph [Ω] 0.172
Stator inductance L2ph [mH] 6.5
Electrical time constant tel [ms] 37.111
Thermal time constant ttherm [min] 25
Moment of inertia J [kgcm2] 710
Weight without brake m [kg] 145
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
ACOPOS 8Vxxxx.xx... 128M
ACOPOSmulti 8BVIxxxx... 0880
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSC85.ee016ff00-h
Description:
Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 1600 rpm.
{"MotorCurrMax":"170.00","MotorCurrRated":"55.000","MotorCurrStall":"65.000","MotorPolepairs":"3","MotorSpeedMax":"4300","MotorSpeedRated":"1600","MotorStatorInductance":"6.50000","MotorStatorResistance":"0.172","MotorTorqConst":"3.460","MotorTorqMax":"505.00","MotorTorqRated":"185.000","MotorTorqStall":"215.000","MotorVoltageConst":"225.00","MotorAcoposType1":"128M","MotorAcoposType2":"0880","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSC85.ee016ff00-h"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo