5PP580.1505-00

General information
LEDs Power, CF, Link, Run
B&R ID code 0xB607
Cooling Fanless
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes, accessible from the outside
Variant Lithium ion
Power button Yes
Reset button Yes
Buzzer Yes
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
Bootloader BIOS
Mode/Node switches 2, 16 positions each (back)
Watchdog MTCX
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory
Type DDR2 SDRAM
Memory size Max. 2 GB
Graphics
Controller Intel® Graphics Media Accelerator 500
Display
Type TFT color
Diagonal 15" (381 mm)
Colors 16 million
Resolution XGA, 1024 x 768 pixels
Contrast 700:1
Viewing angles
Horizontal Direction R = 80° / Direction L = 80°
Vertical Direction U = 70° / Direction D = 70°
Backlight
Type LED
Brightness 350 cd/m²
Brightness (dimmable) Typ. 20 to 400 cd/m²
Half-brightness time 50,000 h
Touch screen
Technology Analog, resistive
Controller B&R, serial, 12-bit
Transmittance 81% ±3%
Interfaces
COM1
Type RS232, modem supported, not galvanically isolated
Variant 9-pin male DSUB connector
UART 16550-compatible, 16-byte FIFO buffer
Max. baud rate 115 kbit/s
CompactFlash slot 1
Type Type I
SD memory card slot
Type SD card
USB
Quantity 3
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 1 A per connection
Ethernet
Quantity 1
Controller Intel 82574
Variant Shielded RJ45 port
Transfer rate 10/100/1000 Mbit/s
Keys
Function keys 32 with LED (yellow)
System keys No
Service life >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force
LED luminous intensity
Yellow Typ. 38 mcd
Slots
Interface board Yes
I/O board No
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current 1.4 A
Inrush current Typ. 3 A, max. 50 A for <300 µs
Power consumption 34 W
Galvanic isolation Yes
Operating conditions
Degree of protection per EN 60529 Back: IP20 (only with connected CF card, connected IF board or optional IF cover)
Front: IP65, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation See temperature/humidity diagram
Storage See temperature/humidity diagram
Transport See temperature/humidity diagram
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 6 ms
Transport 30 g, 6 ms
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Housing
Material Galvanized plate
Front
Frame Aluminum, naturally anodized
Panel overlay
Material Polyester
Light background color RAL 9006
Dark border color around display RAL 7024
Gasket Flat gasket around display front
Dimensions
Width 435 mm
Height 330 mm
Depth 62.7 mm
Weight 4900 g
Material number:
5PP580.1505-00
Description:
  • 15" TFT XGA color display
  • Analog resistive touch screen and function keys
  • Intel® Atom™ technology
  • Compact installation depth
  • Fanless operation
  • Can be upgraded with interface board
Power Panel 580 15" XGA TFT display with touch screen (resistive), 32 function keys, connections for 1x RS232, 3x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface board, IP65 protection (front), order 24 VDC connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
CPU boards
5PP5CP.US15-00 CPU board Intel Atom Z510 1.1 GHz - Single core - US15W chipset
5PP5CP.US15-01 CPU board Intel Atom Z520 1.33 GHz - Single core - US15W chipset
5PP5CP.US15-02 CPU board Intel Atom Z530 1.6 GHz - Single core - US15W chipset
Main memory
5MMDDR.0512-01 SO-DIMM DDR2 RAM 512 MB PC2-5300
5MMDDR.1024-01 SO-DIMM DDR2 RAM 1024 MB PC2-5300
5MMDDR.2048-01 SO-DIMM DDR2 RAM 2048 MB PC2-5300
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
CompactFlash cards
5CFCRD.2048-06 CompactFlash 2 GB B&R (SLC)
Interface boards
5PP5IF.CETH-00 Interface card Ethernet - 1 Ethernet 10/100/1000
5PP5IF.CHDA-00 Audio interface card - 1 HDA
5PP5IF.FCAN-00 CAN interface card - 1 CAN master
5PP5IF.FETH-00 Interface card Ethernet - 1 Ethernet 10/100/1000 - SRAM 512 kB
5PP5IF.FPLM-00 Interface card POWERLINK - 2 POWERLINK managing nodes - SRAM 512 kB
5PP5IF.FX2X-00 X2X Link interface card - 1 X2X Link master - SRAM 512 kB
5PP5IF.FXCM-00 CAN interface card - 1 CAN master - 1 X2X master - 512 kB SRAM - Compatible with PP500, APC510, APC511
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PP580.1505-00) EXE / 412 KB
V4.0 HW Upgrade (5PP580.1505-00) EXE / 242 KB
BIOS Version (Date) Download
BIOS Upgrade ZIP / 458 KB
Documentation Version (Date) Download
Key Editor help ZIP / 8 MB
Power Panel 500 User's Manual PDF / 17 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 67 MB
Firmware Upgrades Version (Date) Download
PP500/APC51x Firmware Upgrade (MTCX, SDLR, I/O board) ZIP / 1 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5PP580.1505-00 ZIP / 2 MB
Legend Strips template 5AP118x.1505-000/5PP58x.1505-00 ZIP / 2 MB
Power Panel 500 mounting compatibilities PDF / 288 KB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 1 MB
ADI .NET SDK (Win10 2016 64-Bit) ZIP / 2 MB
ADI Development Kit ZIP / 5 MB
ADI Development Kit (Win10 2016 64-bit) ZIP / 4 MB
HMI Diagnostics Utility (WES7, Win7, Win8.1, Win10) ZIP / 2 MB

Please choose country and language

B&R Logo