Beskrivelse
OPC Unified Architecture (OPC UA) is a manufacturer-independent communication protocol for automation applications in industry. It is based on the client-server principle and allows seamless communication from the individual sensors and actuators up to the ERP system or the cloud.
B&R has been relying on OPC UA for years and is an active member of various OPC Foundation working groups. Find out more about the solutions and products with OPC UA offered by B&R.
Configuring OPC UA devices and assigning access rights in B&R's Automation Studio engineering environment is completed with just a few clicks. PLCopen function blocks are used to implement OPC UA functions in an automation project.
Learning objectives and content
- Basics, advantages and possibilities of OPC UA
- Establishing a client connection to an OPC UA server
- Integrating OPC UA devices in Automation Studio
- Commissioning an Automation Runtime OPC UA server
- Configuring the user role system
- Using the OPC UA library
- Handling certificates
- Using service and diagnostics options
Dokumenter til rådighed
TM980 - OPC UA basics and use
TM980 - OPC UA basics and use
Learning objectives and content
- Basics, advantages and possibilities of OPC UA
- Establishing a client connection to an OPC UA server
- Integrating OPC UA devices in Automation Studio
- Commissioning an Automation Runtime OPC UA server
- Configuring the user role system
- Configuring Publisher/Subscriber architecture
- Using the OPC UA library
- Handling certificates
- Using service and diagnostics options
Modelnummer
SEM980.1
Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant
Event-sted
B&R Krefeld
Kimplerstraße
47807 Krefeld
Tyskland
Arrangører
B&R Krefeld
Kimplerstraße
47807 Krefeld
Tyskland
Telefon:
+49 / 2151 3334 - 5
Yderligere oplysninger
Fra: 08/05/2024
Start: 09:00
Til: 08/05/2024
Slut: 16:30
Tilmeldingsstatus:
Varighed:
6 Timer
Sprog: Tysk