Beskrivelse
Integrated safety technology offers considerable advantages over hardwired safety technology. The primary focus here is on the expandability and maintainability of the safety technology in the machine.
- Integrated safety technology
- Safe I/O modules
- Adding and configuring SafeLOGIC / SafeLOGIC-X devices
- Functionality of the enabling principle, multi-channel analysis and restart behavior
- Project creation and hardware configuration
- Working with SafeDESIGNERSafeDESIGNER is a feature in Automation Studio where the safety-related application is created and configured.
- PLCopen Safety function blocks
- Communication between the standard application and the safety application
- Developing a safety application according to the V-model
- Commissioning and service options
- Documentation and example projects
Dokumenter til rådighed
TM500 – Introduction to Integrated Safety
Integrated safety technology offers considerable advantages over hard-wired safety technology. Project development, maintenance and flexibility are just a few of the key points.
Objectives and content
- Requirements of a safety system
- Features and philosophy of integrated safety technology at B&R
- Safety principles and functionality
- Overview of safety components
- SafeKEY, SafeLOGIC and safe I/O modules
- Information about the commissioning and maintenance of safety technology
TM510 – Working with SafeDESIGNER
TM510 - Working with SafeDESIGNER
Learning objectives and contents
- Configuring hardware in Automation Studio
- Adding and configuring SafeLOGIC / SafeLOGIC-X devices
- Adding and configuring safe I/O modules
- Working with SafeDESIGNER
- User management and interface
- Linking I/O channels and configuring modules for safety
- Simulation, online connection and download
- Programming the safety application in the graphical editor
- Commissioning the safety application
- LED status indicators, diagnostic/status values
- Module replacement and maintenance
- Examples and exercises
Forudsætninger
SEM210 – Automation Studio Training: Basics
Automation Studio is used to configure and program all B&R controller components. Core topics such as getting an overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and using the options for integrated configuration and diagnostics will be shown.
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
SEM510.2
Tilmeld dig nu For prisoplysninger kontakt venligst din lokale salgsrepræsentant
Event-sted
B&R HQ: Tampere
Kalevantie 2
33100 Tampere
Finland
Arrangører
B&R HQ: Tampere
Kalevantie 2
33100 Tampere
Finland
Telefon:
+358 20789053 0
Yderligere oplysninger
Fra: 07/05/2024
Start: 09:00
Til: 08/05/2024
Slut: 16:00
Tilmeldingsstatus:
Varighed:
2 Dage
Sprog: Finsk