Materialnummer Beskrivning
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
5ACCRHMI.0000-000 HMI grounding clip
5ACCRHMI.0001-000 Retaining clips 16 mm - 14 pcs. with 16 mm setscrews - For AP1000 and AP9x3
5ACCRHMI.0002-000 Retaining clips 20 mm - 14 pcs. with 20 mm setscrews - For AP1000 and AP9x3
5ACCRHMI.0003-000 Retaining clips 25 mm - 12 pcs. with 25 mm setscrews - For AP1000 and AP9x3
5ACCRHMI.0006-000 HMI installation tool for control cabinet - 1x torque wrench 0.4 - 2.0 Nm - 1x hex head bit 2.5, length 89 mm - 1x hex head bit 3.0, length 89 mm - 1x hex head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm
5ACCRHMI.0019-000 Interface cover - for APC910/PPC900 - for APC3x00/PPC3x00 - for APC4100
5ACCRPC3.0006-000 APC/PPC3x00 slot covers - 3x IF option - 1x graphics option
5ACCRPC3.0007-000 APC/PPC3100 CFast cover
5ACCRPC3.0008-000 PPC3100 mounting screws kit - 2x special screw for PPC3100 - 4x PPC3100 knurled-head screw M3x58 mm
5ACCRPC3.0012-000 APC/PPC3x00 battery holder - 1x orange - 1x gray
5MMUSB.032G-02 USB 3.0 flash drive 32 GB MLC - Only for HMI products
5MMUSB.4096-02 USB 3.0 flash drive 4096 MB SLC - Only for HMI products

Välj land och språk

B&R Logo