型番 説明
8I77T200025.0P-000 ACOPOSinverter P77, 3x 170-264 V; 0.25 kW (heavy duty), 1.7 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T200037.0P-000 ACOPOSinverter P77, 3x 170-264 V; 0.37 kW (heavy duty), 2.4 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T200055.0P-000 ACOPOSinverter P77, 3x 170-264 V; 0.55 kW (heavy duty), 3.2 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T200075.0P-000 ACOPOSinverter P77, 3x 170-264 V; 0.75 kW (heavy duty), 4.2 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T200110.0P-000 ACOPOSinverter P77, 3x 170-264 V; 1.1 kW (heavy duty), 6 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T200150.0P-000 ACOPOSinverter P77, 3x 170-264 V; 1.5 kW (heavy duty), 7 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T200220.0P-000 ACOPOSinverter P77, 3x 170-264 V; 2.2 kW (heavy duty), 9.6 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T200400.0P-000 ACOPOSinverter P77, 3x 195-264 V; 4 kW (heavy duty), 20.6 A (@4 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery
8I77T200550.0P-000 ACOPOSinverter P77, 3x 195-264 V; 5.5 kW (heavy duty), 23 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches, shield plate included in delivery

国と言語を選ぶ

B&R Logo