• Modular machine architecture, up to 100 m between the individual axes
  • Optimized wiring using mixed star-line structure (not a ring)
  • Nodes with fast and slow scan rates can be operated within one network, eliminating the need to divide the network into fast and slow segments
  • Synchronization from the PLC program to the drive control loop
  • Control and visualization using a powerful IPC system

Components and technologies

Control system

Automation PC 810: Maximum performance

Visualization and operation

Automation Panel

/

Motion control

ACOPOSmulti: Modular drive system
Synchronous motors: Dynamic precision motors


//

Remote I/O systems

X20 System: Slice-based I/O system
X67 System: Remote I/O with IP67 protection


Network and fieldbuses

POWERLINK

国と言語を選ぶ

B&R Logo