General information
LEDs Power, Link, Run
B&R ID code 0x307F
Cooling Passive via heat sink
Battery
Type Renata 950 mAh
Service life 4 years
Removable Yes
Variant Lithium ion
Power button Yes
Reset button Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Controller
Bootloader UEFI BIOS
Processor
Type Intel U300E
Total number of cores 5
Number of P-cores 1
Number of E-cores 4
Number of threads 6
Clock frequency of P-cores 1100 MHz
Max. turbo frequency of P-cores 4300 MHz
Clock frequency E-cores 900 MHz
Max. turbo frequency of E-cores 3200 MHz
Thermal design power (TDP) 15 W
Intel Smart Cache 8 MB
Intel 64 architecture Yes
Intel Turbo Boost Technology Yes
Intel Hyper-Threading Technology Yes
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Intel Speed Shift Technology Yes
Enhanced Intel SpeedStep Technology Yes
Chipset Intel Raptor Lake U
Trusted Platform Module (TPM) TPM 2.0
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Battery-backed Yes
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory
Removable Yes
Memory slot
Number of memory channels 2
Type DDR4 SDRAM
Memory size Max. 64 GB
Max. memory bandwidth 2666 MT/s
Graphics
Controller Intel UHD
Max. dynamic graphics frequency 1100 MHz
Color depth Max. 32-bit
DirectX support 12.1
OpenGL support 4.6
Resolution
HDMI Resolution up to 4096 x 2304
DisplayPort Resolution up to 7680 x 4320
Power management ACPI 5.0
Interfaces
CFexpress slot
Quantity 2
Type Type B, PCIe Gen3 x2
USB
Quantity 5
Type 4x USB 3.2 Gen2
1x USB 2.0 (internal for Technology Guard)
Transfer rate Up to SuperSpeed+ (10 Gbit/s)
Ethernet
Quantity 2
Execution RJ45, shielded
Transfer rate 10/100/1000/2500 Mbit/s
DisplayPort
Quantity 1
Version 1.2
Slots
Interface option 3
Support
Software
Automation Studio V6.3 or later
Electrical properties
Nominal voltage 24 VDC, SELV/PELV
Nominal current Max. 5.5 A
Operating voltage 24 VDC ±25%
Inrush current Max. 80 A for < 300 µs
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP20
Ambient conditions
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Dimensions
Width 54 mm
Height 173.5 mm
Depth 256 mm
Weight 1250 g
型番:
5PPC3200.RPL0-000
説明:
PPC3200 system unit - Intel U300E 1.1 GHz - 5 core
必須アクセサリ
Main memory
5MMDDR.016G-05 SO-DIMM DDR4, 16384 MB
5MMDDR.032G-05 SO-DIMM DDR4, 32768 MB
5MMDDR.4096-05 SO-DIMM DDR4, 4096 MB
5MMDDR.8192-05 SO-DIMM DDR4, 8192 MB
Side covers
5ACCFF02.0000-001 PPC3x00 side cover - Dark gray - Without logo
オプションで付属可
CFexpress cards
5CFXPR.060G-20 CFexpress 60 GB TLC
5CFXPR.120G-20 CFexpress 120 GB TLC
5CFXPR.240G-20 CFexpress 240 GB TLC
5CFXPR.480G-20 CFexpress 480 GB TLC
5CFXPR.960G-20 CFexpress 960 GB TLC
Graphics options
5ACCLI02.DPO0-000 Graphics option - 1x DisplayPort transmitter (version 1.2) - For APC3x00/PPC3x00 - For APC4100
5ACCLI02.SD40-000 Graphics option - 1x SDL4 transmitter (max. 1920 x 1080) - For APC3x00/PPC3x00
Interface options
5AC901.I232-00 Interface card - 1x RS232 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.I485-00 Interface card - 1x RS232/RS422/RS485 interface - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ICAN-01 Interface card - 1x CAN interface (SJA1000) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IETH-00 Interface card - 1x ETH 10/100/1000 - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IHDA-00 Interface card - 1x audio interface (1x MIC / 1x Line In / 1x OUT) - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IPLK-00 Interface card - 1x POWERLINK interface - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.IRDY-00 Interface card - Ready relay - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ISIO-00 Interface card - System I/O - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5AC901.ISRM-00 Interface card - 2 MB SRAM - For APC910/PPC900 - For APC3x00/PPC3x00 - For APC4100
5ACCIF02.CANE-000 Interface card - 1x CAN interface (SJA1000) - 1x ETH 10/100/1000 - For APC3x00/PPC3x00
5ACCIF02.FPLK-000 Interface card - 1x POWERLINK interface - 2 MB SRAM - Integrated 2-port hub - Ring redundancy - POWERLINK managing or controlled mode - PRC function - For APC3x00/PPC3x00
5ACCIF02.FPLS-000 Interface card - 2 MB SRAM - 1x RS232 interface - 1x POWERLINK interface - For APC3x00/PPC3x00
5ACCIF02.FPSC-000 Interface card - 2 MB SRAM - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 1x X2X - For APC3x00/PPC3x00
5ACCIF02.ISS0-000 Interface card - 2x RS232/RS422/RS485 interface - For APC3x00/PPC3x00
5ACCIF04.FPLK-000 Interface card - 1x POWERLINK interface - For APC3x00/PPC3x00 - For APC4100
Mass storage options
5ACCMS01.MDT2-000 Adapter card for M.2 mass storage - For APC3x00/PPC3x00 - For APC4100
5ACCMSM2.0512-000 512 GB M.2 SSD MLC - Innodisk - SATA
5ACCMSM2.1024-000 1 TB M.2 SSD MLC - Innodisk - SATA
Uninterruptible power supplies
5AC901.IUPS-00 UPS - For 4.5 Ah battery
5AC901.IUPS-01 UPS - For 2.2 Ah battery
Automation Studio HW アップグレード バージョン (日付) ダウンロード
V6.3 HW Upgrade (5PPC3200.RPL0-000) EXE / 746 KB
BIOS バージョン (日付) ダウンロード
BIOS Upgrade Raptor Lake-U (APC3200/PPC3200) ZIP / 7 MB
E-CAD(ElectroまたはEPLANテンプレート) バージョン (日付) ダウンロード
Makro-/Artikeldaten 4.0.2 (5PPC3200.RPL0-000) EXE / 4 MB
M-CAD (Mechan.Templates) バージョン (日付) ダウンロード
3D file STEP 5PPC3200.RPLx-000 ZIP / 2 MB
ツール / ユーティリティ / 例 バージョン (日付) ダウンロード
ADI .NET SDK ZIP / 38 MB
ADI Development Kit ZIP / 39 MB
HMI Service Center Maintenance ZIP / 354 KB
HMI Service Center Update Paket ZIP / 507 MB
ドキュメンテーション バージョン (日付) ダウンロード
ADI driver User's Manual PDF / 408 KB
HMI Service Center User's manual PDF / 605 KB
Industrial PCs Benchmark Automation Runtime User's manual PDF / 4 MB
Industrie PCs Benchmark user's manual (GPOS) PDF / 7 MB
Panel PC 3200 User's Manual PDF / 18 MB
ドライバ バージョン (日付) ダウンロード
ADI driver universal ZIP / 101 MB
ファームウェア アップグレード バージョン (日付) ダウンロード
xPC3200 Firmware Upgrade (MTCX and SDL4T) ZIP / 5 MB
証明書 バージョン (日付) ダウンロード
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
DNV Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 232 KB

国と言語を選ぶ

B&R Logo