Número de material Descripción
5PPC3100.KBU0-000 PPC3100 system unit - Intel Celeron 3965U 2.2 GHz - Dual core - For Automation Panel 923/933/1000
5PPC3100.KBU1-000 PPC3100 system unit - Intel Core i3 7100U 2.4 GHz - Dual core - For Automation Panel 923/933/1000
5PPC3100.KBU2-000 PPC3100 system unit - Intel Core i5 7300U 2.6 GHz - Dual core - For Automation Panel 923/933/1000
5PPC3100.KBU3-000 PPC3100 system unit - Intel Core i7 7600U 2.8 GHz - Dual core - For Automation Panel 923/933/1000

Seleccione país e idioma

B&R Logo