Número de material Descripción
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
0TB1210.3100 Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange
5ACCBT01.0000-001 Battery compartment - Dark gray - Including battery - For APC2200/PPC2200/APC2300/PPC2300
5ACCRHMI.0000-000 HMI grounding clip
5ACCRHMI.0007-000 HMI installation tool for swing arm: - 1x torque wrench 0.4 - 2.0 Nm - 1x torque wrench 2.0 - 10.0 Nm - 1x hex head bit 3.0, length 89 mm - 1x hex head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm - 1x Torx 25 bit, length 89 mm - 1x Torx 30 bit, length 89 mm
5ACCRHMI.0019-000 Interface cover - for APC910/PPC900 - for APC3x00/PPC3x00 - for APC4100
5ACCRPC2.0000-000 Mounting screw kit - For PPC2100/PPC2200/PPC2300 - 4x screw M3x34 mm - 2x special screw PPC2100
5ACCRPC2.0001-000 Interface covers - For xPC2100/xPC2200/xPC2300 - 1x cover set
5ACCRPC2.0002-000 xPC2200 CFast cover
5ACCRPC2.0003-000 Battery compartment - 1x battery holder - 1x battery including circuit board - For APC2200/PPC2200/APC2300/PPC2300
5ACCUSB2.0002-000 2-port USB hub, passive - For Automation Panel 5000
5MMUSB.032G-02 USB 3.0 flash drive 32 GB MLC - Only for HMI products
5MMUSB.4096-02 USB 3.0 flash drive 4096 MB SLC - Only for HMI products

Seleccione país e idioma

B&R Logo