Número de material Descripción
8GP60-070hh003klmm Coaxial PG, i = 003, 1-stage, IP65.
8GP60-070hh004klmm Coaxial PG, i = 004, 1-stage, IP65.
8GP60-070hh005klmm Coaxial PG, i = 005, 1-stage, IP65.
8GP60-070hh007klmm Coaxial PG, i = 007, 1-stage, IP65.
8GP60-070hh008klmm Coaxial PG, i = 008, 1-stage, IP65.
8GP60-070hh010klmm Coaxial PG, i = 010, 1-stage, IP65.
8GP60-070hh012klmm Coaxial PG, i = 012, 2-stage, IP65.
8GP60-070hh015klmm Coaxial PG, i = 015, 2-stage, IP65.
8GP60-070hh016klmm Coaxial PG, i = 016, 2-stage, IP65.
8GP60-070hh020klmm Coaxial PG, i = 020, 2-stage, IP65.
8GP60-070hh025klmm Coaxial PG, i = 025, 2-stage, IP65.
8GP60-070hh032klmm Coaxial PG, i = 032, 2-stage, IP65.
8GP60-070hh040klmm Coaxial PG, i = 040, 2-stage, IP65.
8GP60-070hh064klmm Coaxial PG, i = 064, 2-stage, IP65.
8GP60-070hh100klmm Coaxial PG, i = 100, 2-stage, IP65.
8GP60-090hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP60-090hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP60-090hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP60-090hh007klmm Coaxial PG, i = 007, 1 stage, IP 65;
8GP60-090hh008klmm Coaxial PG, i = 008, 1-stage, IP65
8GP60-090hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP60-090hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP60-090hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP60-090hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP60-090hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP60-090hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP60-090hh032klmm Coaxial PG, i = 032, 2-stage, IP65
8GP60-090hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP60-090hh064klmm Coaxial PG, i = 064, 2-stage, IP65
8GP60-090hh100klmm Coaxial PG, i = 100, 2-stage, IP65
8GP60-115hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP60-115hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP60-115hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP60-115hh007klmm Coaxial PG, i = 007, 1 stage, IP 65;
8GP60-115hh008klmm Coaxial PG, i = 008, 1-stage, IP65
8GP60-115hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP60-115hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP60-115hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP60-115hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP60-115hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP60-115hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP60-115hh032klmm Coaxial PG, i = 032, 2-stage, IP65
8GP60-115hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP60-115hh064klmm Coaxial PG, i = 064, 2-stage, IP65
8GP60-115hh100klmm Coaxial PG, i = 100, 2-stage, IP65
8GP60-142hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP60-142hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP60-142hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP60-142hh007klmm Coaxial PG, i = 007, 1 stage, IP 65;
8GP60-142hh008klmm Coaxial PG, i = 008, 1-stage, IP65
8GP60-142hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP60-142hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP60-142hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP60-142hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP60-142hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP60-142hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP60-142hh032klmm Coaxial PG, i = 032, 2-stage, IP65
8GP60-142hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP60-142hh064klmm Coaxial PG, i = 064, 2-stage, IP65
8GP60-142hh100klmm Coaxial PG, i = 100, 2-stage, IP65
8GP60-190hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP60-190hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP60-190hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP60-190hh007klmm Coaxial PG, i = 007, 1 stage, IP 65;
8GP60-190hh008klmm Coaxial PG, i = 008, 1-stage, IP65
8GP60-190hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP60-190hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP60-190hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP60-190hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP60-190hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP60-190hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP60-190hh032klmm Coaxial PG, i = 032, 2-stage, IP65
8GP60-190hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP60-190hh064klmm Coaxial PG, i = 064, 2-stage, IP65
8GP60-190hh100klmm Coaxial PG, i = 100, 2-stage, IP65
8GP70-070hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP70-070hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP70-070hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP70-070hh007klmm Coaxial PG, i = 007, 1-stage, IP65
8GP70-070hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP70-070hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP70-070hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP70-070hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP70-070hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP70-070hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP70-070hh035klmm Coaxial PG, i = 035, 2-stage, IP65
8GP70-070hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP70-070hh050klmm Coaxial PG, i = 050, 2-stage, IP65
8GP70-070hh070klmm Coaxial PG, i = 070, 2-stage, IP65
8GP70-070hh100klmm Coaxial PG, i = 100, 2-stage, IP65
8GP70-090hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP70-090hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP70-090hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP70-090hh007klmm Coaxial PG, i = 007, 1-stage, IP65
8GP70-090hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP70-090hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP70-090hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP70-090hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP70-090hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP70-090hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP70-090hh035klmm 8GP70 PRM COAXIAL IMB14 MONT - Nominal output torque: 80 Nm - Gear ratio: i = 35, number of gear stages: 2 - Max-Average drive speed 100%: 4500 rpm - D3 output shaft diameter: 22 mm - Keyed shaft DIN 6885 - Backlash: Standard, 5 arcmin - Lubricant: Standard - IP65 protection
8GP70-090hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP70-090hh050klmm Coaxial PG, i = 050, 2-stage, IP65
8GP70-090hh070klmm Coaxial PG, i = 070, 2-stage, IP65
8GP70-090hh100klmm Coaxial PG, i = 100, 2-stage, IP65
8GP70-115hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP70-115hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP70-115hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP70-115hh007klmm Coaxial PG, i = 007, 1-stage, IP65
8GP70-115hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP70-115hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP70-115hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP70-115hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP70-115hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP70-115hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP70-115hh035klmm Coaxial PG, i = 035, 2-stage, IP65
8GP70-115hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP70-115hh050klmm Coaxial PG, i = 050, 2-stage, IP65
8GP70-115hh070klmm Coaxial PG, i = 070, 2-stage, IP65
8GP70-115hh100klmm Coaxial PG, i = 100, 2-stage, IP65
8GP70-142hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP70-142hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP70-142hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP70-142hh007klmm Coaxial PG, i = 007, 1-stage, IP65
8GP70-142hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP70-142hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP70-142hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP70-142hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP70-142hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP70-142hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP70-142hh035klmm Coaxial PG, i = 035, 2-stage, IP65
8GP70-142hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP70-142hh050klmm Coaxial PG, i = 050, 2-stage, IP65
8GP70-142hh070klmm Coaxial PG, i = 070, 2-stage, IP65
8GP70-142hh100klmm Coaxial PG, i = 100, 2-stage, IP65
8GP70-190hh003klmm Coaxial PG, i = 003, 1-stage, IP65
8GP70-190hh004klmm Coaxial PG, i = 004, 1-stage, IP65
8GP70-190hh005klmm Coaxial PG, i = 005, 1-stage, IP65
8GP70-190hh007klmm Coaxial PG, i = 007, 1-stage, IP65
8GP70-190hh010klmm Coaxial PG, i = 010, 1-stage, IP65
8GP70-190hh012klmm Coaxial PG, i = 012, 2-stage, IP65
8GP70-190hh015klmm Coaxial PG, i = 015, 2-stage, IP65
8GP70-190hh016klmm Coaxial PG, i = 016, 2-stage, IP65
8GP70-190hh020klmm Coaxial PG, i = 020, 2-stage, IP65
8GP70-190hh025klmm Coaxial PG, i = 025, 2-stage, IP65
8GP70-190hh035klmm Coaxial PG, i = 035, 2-stage, IP65
8GP70-190hh040klmm Coaxial PG, i = 040, 2-stage, IP65
8GP70-190hh050klmm Coaxial PG, i = 050, 2-stage, IP65
8GP70-190hh070klmm Coaxial PG, i = 070, 2-stage, IP65
8GP70-190hh100klmm Coaxial PG, i = 100, 2-stage, IP65

Seleccione país e idioma

B&R Logo