General information
Interfaces
| COM | |
| Terminating resistor | |
| Type | Can be switched on and off with slide switch |
| Default setting | Off |
| Quantity | 2 |
| Type | RS422/RS485, galvanically isolated |
| Execution | 10-pin, male |
| UART | 16550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
Electrical properties
| Power consumption | 1 W |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
| Weight | 25 g |
Material number:
5ACCIF01.FSS0-000Description:
Interface card - 2x RS422/RS485 interface - For APC2x00/PPC2x00 - Only available with a new device
Optional Accessories
Terminal blocks
| 0TB1210.3100 | Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.1 HW Upgrade (5ACCIF01.FSS0-000) | EXE / 528 KB | |
| V6.0 HW Upgrade (5ACCIF01.FSS0-000) | EXE / 247 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 471 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STP 5ACCIF01.FSS0-000 | ZIP / 436 KB |