General information
| Certifications | |
| CE | In preparation |
| UL | In preparation |
Terminal block
| Connection cross section | |
| AWG wire | 26 to 16 AWG |
| Wire end sleeves with plastic covering | 0.14 to 1 mm² |
| Single-wire | 0.14 to 1.5 mm² |
| Fine-stranded wires | 0.14 to 1.5 mm² |
| With wire end sleeve | 0.14 to 1.5 mm² |
| Note | Nominal data per UL |
| Number of pins | 12 (female) |
| Type of terminal block | Push-in spring connection |
| Cable type | Only copper wires (no aluminum wires!) |
| Pitch | 3.5 mm |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Material number:
0TB1212.2110Description:
Accessory terminal block, 12-pin (3.5), cage clamp terminal block 1.5 mm²