Short description
| Stepper motor | Stepper motor flange size 87.1 mm, length 98 mm |
General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cURus E136406 Incomplete rotating machines and rotating machine parts - Component |
Specific motor data
| Wiring | |
| Serial |
|
| Parallel |
|
| Current | |
| Series wiring | 5 A |
| Parallel wiring | 10 A |
| Resistance/Phase | |
| Series wiring | 0.9 Ω |
| Parallel wiring | 0.2 Ω |
| Inductance/Phase | |
| Series wiring | 5.6 mH |
| Parallel wiring | 1.4 mH |
| Stall torque | 6.3 Nm |
| Holding torque | 9.5 Nm |
| Detent torque | <320 mNm |
| Rotor inertia | Approx. 2.61 kgcm2 |
General motor data
| Protection class | IP40 |
| Stepping angle | 1.8° |
| Max. surface temperature | 100°C |
| Average period of operation between failures | 20,000 hours |
| Cable length | 300 mm |
| Cable cross section | 22 AWG, UL 3266 |
| Shaft type | With key |
| Insulation class | B (130°C) |
| Insulation resistance | 100 MΩ min. 500 VDC |
| Dielectric resistance | 1776 VAC for 1 minute |
| Driver supply voltage | Max. 80 VDC |
Ambient conditions
| Temperature | |
| Operation | -20 to 40°C |
| Storage | -30 to 85°C |
| Transport | -30 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
80MPH4.500S000-01Description:
2-phase hybrid stepper motor, 87.1 mm flange, length 98 mm, 5 A serial / 10 A parallel, 9.5 Nm holding torque, 6.3 Nm stall torque
Optional Accessories
Accessories
| 80XMPHXRE.W1-10 | IP expansion and wiring clamp for stepper motors in the 80MPH series, IP65, 10 units per package |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V6.0 HW Upgrade (80MPH4.500S000-01) | EXE / 268 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 80MPH | PDF / 113 KB | |
| EU Declaration Motors Hybrid | PDF / 166 KB | |
| UK Declaration Motors Hybrid | PDF / 135 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Stepper motors user's manual | PDF / 49 MB |