Material Number Description
8B0M0020HW00.000-1 ACOPOSmulti mounting plate with backplane, 2 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0030HW00.000-1 ACOPOSmulti mounting plate with backplane, 3 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0040HW00.000-1 ACOPOSmulti mounting plate with backplane, 4 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0050HW00.000-1 ACOPOSmulti mounting plate with backplane, 5 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0060HW00.000-1 ACOPOSmulti mounting plate with backplane, 6 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0070HW00.000-1 ACOPOSmulti mounting plate with backplane, 7 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0080HW00.000-1 ACOPOSmulti mounting plate with backplane, 8 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0090HW00.000-1 ACOPOSmulti mounting plate with backplane, 9 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0100HW00.000-1 ACOPOSmulti mounting plate with backplane, 10 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0110HW00.000-1 ACOPOSmulti mounting plate with backplane, 11 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0120HW00.000-1 ACOPOSmulti mounting plate with backplane, 12 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0130HW00.000-1 ACOPOSmulti mounting plate with backplane, 13 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0140HW00.000-1 ACOPOSmulti mounting plate with backplane, 14 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0150HW00.000-1 ACOPOSmulti mounting plate with backplane, 15 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0160HW00.000-1 ACOPOSmulti mounting plate with backplane, 16 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0170HW00.000-1 ACOPOSmulti mounting plate with backplane, 17 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0180HW00.000-1 ACOPOSmulti mounting plate with backplane, 18 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0190HW00.000-1 ACOPOSmulti mounting plate with backplane, 19 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0200HW00.000-1 ACOPOSmulti mounting plate with backplane, 20 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0210HW00.000-1 ACOPOSmulti mounting plate with backplane, 21 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0220HW00.000-1 ACOPOSmulti mounting plate with backplane, 22 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0230HW00.000-1 ACOPOSmulti mounting plate with backplane, 23 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0240HW00.000-1 ACOPOSmulti mounting plate with backplane, 24 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0250HW00.000-1 ACOPOSmulti mounting plate with backplane, 25 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0260HW00.000-1 ACOPOSmulti mounting plate with backplane, 26 slots, AS, wall mounting, 75 mm² and 22 mm², complete
8B0M0270HW00.000-1 ACOPOSmulti mounting plate with backplane, 27 slots, AS, wall mounting, 75 mm² and 22 mm², complete

Please choose country and language

B&R Logo