General information
Certifications
CE Yes
UKCA Yes
UL cTÜV SÜDus No. U10 041745 0020
Per UL 61010-2-201
Material number:
VSS112824.042P-000
Description:
- Machine vision Smart Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 8 mm, F4 with adjustable focus - LED 16x red - Standard LED optics - Polished glass and high AR coating with polarizing filter
Automation Studio HW Upgrades Version (Date) Download
V4.7 HW Upgrade (VSS112824.042P-000) EXE / 14 MB
V6.0 HW Upgrade (VSS112824.042P-000) EXE / 14 MB
Certificates Version (Date) Download
EU Declaration Machine Vision System PDF / 192 KB
U10 041745 0021 TÜV Süd Certificate Smart Camera PDF / 254 KB
UK Declaration of Conformity Smart Camera PDF / 136 KB
Documentation Version (Date) Download
Smart Camera User's Manual PDF / 12 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP Camera S-Mount STP / 27 MB

Please choose country and language

B&R Logo