General information
| Certifications | |
| CE | In preparation |
| UKCA | In preparation |
| CRA (Cyber Resilience Act) | In preparation |
Electrical properties
| Energy efficiency (IE classification) | |
| Power dissipation relative to continuous apparent power |
IE2 (0,25) 1.0% IE2 (50,25) 1.0% IE2 (0,50) 1.1% IE2 (50,50) 1.2% IE2 (90,50) 1.2% IE2 (0,100) 1.4% IE2 (50,100) 1.5% IE2 (90,100) 1.7% |
| Nominal losses in standby mode | 24 W |
Material number:
8I96T400300.00-000Description:
ACOPOSinverter P96, 3x 380 to 500 V, 3 kW, EMC filter and brake chopper integrated
Mandatory Accessories
Plug-in modules
| 8I0IF108.400-6 | 2x POWERLINK interface, POWERLINK V2, interface module for ACOPOSinverter P96 |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (8I96xxxxxxx.0P-xxx) | EXE / 1 MB | |
| V6.0 HW Upgrade (8I96xxxxxxx.0P-xxx) | EXE / 1 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| Certificate ACOPOSinverter P96 Safety | ZIP / 932 KB | |
| E225616 UL Certificate of Compliance ACOPOSinverter_P96_vol.3_vol.4 | ZIP / 404 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSinverter P96 User´s Manual | PDF / 65 MB |