General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E225616 Power conversion equipment |
Motor power
| Specified on nameplate | 1.5 kW (2 HP) |
Mains connection
| Mains input voltage | 3x 380 VAC -15% to 480 VAC +10% |
| Frequency | 50 to 60 Hz ±5% |
| Apparent power (at 480 VAC) | 4.1 kVA |
|
Max. assumed short-circuit current (Isc) (short-circuit current at connection point) |
5 kA |
| Inrush current | Max. 8.7 A |
| Max. mains current with optional mains choke | |
| At 380 VAC | 3.5 A |
| At 480 VAC | 2.8 A |
| Mains current | |
| At 380 VAC | 6 A |
| At 480 VAC | 4.9 A |
| Power dissipation | |
| External cooling | 69 W |
| Integrated EMC filter | Yes |
Line-conducted and radiated emissions
| With integrated filter | |
|
Motor cable length per IEC/EN 61800-3 Cat. C2 environment 1 (public power network) |
- |
|
Motor cable length per IEC/EN 61800-3 Cat. C3 environment 2 (industrial power system) |
20 m |
| With add-on filter | 8I0FT015.200-1 |
| With add-on filter | |
|
Motor cable length per IEC/EN 61800-3 Cat. C1 environment 1 (public power network) |
- |
|
Motor cable length per IEC/EN 61800-3 Cat. C2 environment 1 (public power network) |
C2 level at 4 kHz with 50 m cable |
|
Motor cable length per IEC/EN 61800-3 Cat. C3 environment 2 (industrial power system) |
C3 level at 4 kHz with 100 m cable |
Motor connection
Brake chopper
| Integrated dynamic brake transistors | Yes |
| Min. resistance value (external) | 52 Ω |
24 VDC power supply
| Input voltage | 24 VDC (min. 20.4 VDC, max. 27 VDC) |
| Current | Max. 0.8 A |
Available internal power supplies
| Output voltage 24 VDC | 24 VDC (min. 20.4 VDC, max. 27 VDC) |
| Output voltage 24 VDC | |
| Max. output current at 24 VDC | Max. 200 mA |
| Output voltage 10 VDC | 10.5 VDC ±5% |
| Output voltage 10 VDC | |
| Max. output current at 10 VDC | Max. 10 mA |
Digital inputs
| Quantity | 5 |
| Nominal voltage | 24 VDC (max. 30 VDC) |
| Input circuit | Source or sink |
| Switching threshold | |
| Low |
Source: <0.5 V Sink: >16 V |
| High |
Source: >11 V Sink: <10 V |
| Electrical isolation | |
| Input - ACOPOSinverter | Yes |
| Input - Input | No |
| Sampling time | 2 ms ±0.5 ms |
| Input impedance | 4.4 kΩ |
Safe input - STO (Safe Torque Off)
| Quantity | 2 |
| Nominal voltage | 24 VDC (max. 30 VDC) |
| Input impedance | 2.2 kΩ |
| Switching threshold | |
| Low | <5 V |
| High | >11 V |
| Electrical isolation | |
| Input - ACOPOSinverter | Yes |
| Input - Input | No |
| Input circuit | Source |
Event counters
| Quantity | 1 |
| Nominal voltage | 24 VDC (max. 30 VDC) |
| Input frequency | 0 to 30 kHz |
| Input circuit | Source |
| Sampling time | 5 ms ±1 ms |
| Switching threshold | |
| Low | <0.6 V |
| High | >2.5 V |
Analog inputs
| Quantity | 2 |
| Electrical isolation | |
| Input - Input | No |
| Input - ACOPOSinverter | Yes |
| Nonlinearity | ±0.15% |
| Basic accuracy | ±0.6% with temperature fluctuation of 60°C |
| Input | |
| Voltage |
AI1: 0 to 10 VDC AI2: -10 to 10 VDC |
| Current | AI1: 0 to 20 mA |
| Resolution | 12-bit |
| Sampling time | 1 ms ±1 ms |
| Input impedance | |
| Voltage |
AI1: 31.5 kΩ AI2: 20 kΩ |
| Current | 250 Ω |
Digital outputs
| Quantity | 2 |
| Nominal voltage | 24 VDC -15%/+20% |
| Max. voltage | 30 VDC |
| Output circuit | Source or sink |
| Sampling time | 2 ms ±0.5 ms |
| Max. current | 100 mA |
Relay outputs
| Quantity | 2 |
| Nominal voltage | 30 VDC / 250 VAC |
| Switching current range |
Min. switching current: 5 mA at 24 VDC Max. switching current: R1: At cos φ = 1: Max. 3 A / At cos φ = 0.4: Max. 2 A R2: At cos φ = 1: Max. 5 A / At cos φ = 0.4: Max. 2 A |
| Variant | |
| Relay 1 | 1 changeover contact |
| Relay 2 | 1 normally open contact |
| Electrical isolation | |
| Output - ACOPOSinverter | Yes |
| Output - Output | No |
| Response time (max.) | 5 ms ±0.5 ms |
Analog outputs
| Quantity | 1 |
| Output | 0 to 10 VDC or 0 to 20 mA |
| Nonlinearity | ±0.2% |
| Basic accuracy | ±1% with temperature fluctuation of 60°C |
| Electrical isolation | |
| Output - ACOPOSinverter | Yes |
| Output - Output | No |
| Max. load impedance | |
| Voltage | 470 Ω |
| Current | 500 Ω |
| Sampling time | 5 ms ±1 ms |
| Resolution | 10-bit |
Electrical properties
| Energy efficiency (IE classification) | |
| Power dissipation relative to continuous apparent power |
IE2 (10, 25): 1.3% (3x 380 VAC), 1% (3x 480 VAC) IE2 (50, 25): 1.2% (3x 380 VAC), 1% (3x 480 VAC) IE2 (10, 50): 1.5% (3x 380 VAC), 1.2% (3x 480 VAC) IE2 (50, 50): 1.4% (3x 380 VAC), 1.2% (3x 480 VAC) IE2 (90, 50): 1.5% (3x 380 VAC), 1.3% (3x 480 VAC) IE2 (10, 100): 2% (3x 380 VAC), 1.6% (3x 480 VAC) IE2 (50, 100): 2% (3x 380 VAC), 1.7% (3x 480 VAC) IE2 (90, 100): 2.4% (3x 380 VAC), 2% (3x 480 VAC) |
| Nominal losses in standby mode | 15 W (3x 380 VAC), 16 W (3x 480 VAC) |
Operating conditions
| Degree of protection per EN 61800-5-1 | IP20 |
| Degree of protection per EN 60529 | IP20 |
| Max. relative humidity per EN/IEC 60721-3-3 class 3K3 | 5 to 95%, non-condensing |
| Maximum installation elevation |
≤1000 m without derating 1000 to 3000 m with Derating |
| Max. pollution degree per IEC/EN 61800-5-1 | 2 (non-conductive pollution) |
| Ambient conditions per IEC 60721-3-3 | Class 3C3 and 3S3 |
| Operating position | Vertical mounting orientation ±10° |
Ambient conditions
| Temperature | |
| Operation |
-15 to 50°C without derating 50 to 60°C with derating |
| Storage | -40 to 70°C |
| Max. vibration resistance |
1 gn 9 to 200 Hz EN/IEC 60721-3-3 class 3M3 1.5 mm peak to peak 2 to 19 Hz EN/IEC 60721-3-3 class 3M3 |
| Max. shock resistance | 15 gn (duration = 11 ms) per EN/IEC 60721-3-3 class 3M3 |
Mechanical properties
| Dimensions | |
| Width | 85 mm |
| Height | 270 mm |
| Depth | 232.5 mm |
| Weight | 1.7 kg |
Material number:
8I86T400150.00-000Description:
Base device for ACOPOSinverter P86, 3x 380 to 480 V, 1.5 kW, EMC filter and brake chopper.
Order number - ACOPOSinverter P86:
8I86T400150.0P-100: Inverter with POWERLINK communication card
Optional Accessories
Cable and adapters
| 8I0XC001.003-1 | USB adapter cable, USB to Modbus, for ACOPOSinverter. |
| 8I0XC003.400-1 | DC bus cable, 0.18 m, 5 pcs., for ACOPOSinverter |
| 8I0XD304.301-1 | RJ45 cable, 1 m, for remote use of the display for the ACOPOSinverter. |
| 8I0XD304.303-1 | RJ45 cable, 3 m, for remote use of the display for the ACOPOSinverter. |
| 8I0XD304.305-1 | RJ45 cable, 5 m, for remote use of the display for the ACOPOSinverter. |
| 8I0XD304.310-1 | RJ45 cable, 10 m, for remote use of the display for the ACOPOSinverter. |
Connector (spare part)
| 8I0XS086.401-1 | ACOPOSinverter P86 connector set size 1, power output class: 0.75 to 4 kW (1 to 5 HP) |
Fans (spare part)
| 8I0XF086.401-1 | ACOPOSinverter P86 fan kit for size 1, power output class: 0.75 to 4 kW (1 to 5 HP) |
Interface modules
| 8I0IFENC.400-1 | ACOPOSinverter P86 encoder interface (digital), encoder type / signal: AB, SSI supply voltages: 5, 12, 24 VDC encoder type / signal: ENDAT supply voltages: 5, 12 VDC |
| 8I0IFENC.401-1 | ACOPOSinverter P86 encoder interface (analog), encoder type / signal: SinCos supply voltages: 5, 12, 24 VDC encoder type / signal: HIPERFACE supply voltages: 12 VDC |
| 8I0IFENC.402-1 | ACOPOSinverter P86 encoder interface, encoder type / signal: Resolver |
| 8I0IFENC.403-1 | ACOPOSinverter P86 encoder interface (HTL), encoder type / signal: AB (push-pull) supply voltages: 12, 15, 24 VDC |
Optional EMC filters
| 8I0FT015.200-1 | ACOPOSinverter additional EMC input filter 3-phase 15 A, supply voltage: 380 to 480 V, 50/60 Hz |
Optional EMC kit
| 8I0XE086.401-1 | EMC installation kit for P86 size 1, power output class: 0.75 to 4 kW (1 to 50 HP) |
Optional braking resistors
| 8I0BR100.002-1 | Braking resistor ohmic value: 100 Ω continuous braking power: 0.26 kW degree of protection (IP): IP20 |
Optional line chokes
| 8I0CT004.000-1 | Mains choke 3-phase, 4 A, 50/60 for ACOPOSinverter |
Plain text display
| 8I0FM086.400-1 | Female-to-female installation kit for ACOPOSinverter plain text display, IP43 protection |
| 8I0XD086.400-1 | Plain text display for ACOPOSinverter P86, backlight, navigation key, IP43 protection |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (8I86xxxxxxx.0P-1xx) | EXE / 22 MB | |
| V6.0 HW Upgrade (8I86xxxxxxx.0P-1xx) | EXE / 22 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSinverter_Px6_Px4 | PDF / 321 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSinverter P86 User's Manual | PDF / 19 MB | |
| Safety Data Sheet ACOPOSinverter P86 | PDF / 1 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOSinverter P86 CAD 2D 3D | ZIP / 19 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| Sistema (VDMA) library | ZIP / 5 KB |