General information
Module type ACOPOSmulti plug-in module
B&R ID code 0xB0BF
Slot Slots 1 and 2
Max. power consumption PModule [mW] = 500 mW + 19 V * IEncoder [mA]
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
KC Yes
Encoder connection
Module-side connection 9-pin male DSUB connector
Status indicators UP/DN LEDs
Electrical isolation
Encoder - ACOPOSmulti No
Encoder monitoring Yes
Max. encoder cable length 100 m
Depends on the cross section of the power supply wires in the encoder cable
Encoder power supply
Output voltage Typ. 12.5 V
Load capacity 350 mA
Protective measures
Overload-proof Yes
Short-circuit proof Yes
Synchronous serial interface
Signal transmission RS485
Baud rate 6.25 Mbit/s
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Material number:
8BAC0120.001-2
Description:
  • EnDat 2.2 encoder interface for installation in ACOPOSmulti modules
  • Encoder monitoring
  • Embedded parameter chip when used with B&R motors
ACOPOSmulti plug-in module, EnDat 2.2 interface
Mandatory Accessories
EnDat 2.2 cables
8BCF0005.1221B-0 EnDat 2.2 cable, length 5 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8BCF0007.1221B-0 EnDat 2.2 cable, length 7 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8BCF0010.1221B-0 EnDat 2.2 cable, length 10 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8BCF0015.1221B-0 EnDat 2.2 cable, length 15 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8BCF0020.1221B-0 EnDat 2.2 cable, length 20 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains
8BCF0025.1221B-0 EnDat 2.2 cable, length 25 m, 4x 4x 0.14 mm² + 4x 0.35 mm², 12-pin female series 615 signal connector, 9-pin male DSUB servo connector, can be used in cable drag chains
Automation Studio HW Upgrades Version (Date) Download
V3.0 Upgrade (8BAC0120.001-2) EXE / 437 KB
V4.0 HW Upgrade (8BAC0120.001-2) EXE / 182 KB
V6.0 HW Upgrade (8BAC0120.001-2) EXE / 560 KB
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8BAC0120.001-2 PDF / 844 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB

Please choose country and language

B&R Logo