General information
Cable construction
| Power lines | |
| Quantity | 4 |
| Wire insulation | PP |
| Wire colors | Black, brown, blue, yellow/green |
| Design | Tinned copper stranded wire |
| Diameter | 1.5 mm² |
| Shield | No |
| Stranding | No |
| Signal lines | |
| Quantity | 4 |
| Wire insulation | PP |
| Wire colors | White, white/red, white/blue, white/green |
| Design | Tinned copper stranded wire |
| Diameter | 0.75 mm² |
| Shield | Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield |
| Stranding | White with white/red and white/blue with white/green |
| Cable stranding | With filler elements and foil shield |
| Complete shielding | Tinned copper braiding, optical coverage >85% and foil shield |
| Outer sheathing | |
| Material | PVC |
| Color | Orange, similar to RAL 2003 flat |
Connector
| Type | 8-pin female speedtec motor connector, size 1 |
| Connection cycles | <500 |
| Contacts | 8 (4 power and 4 signal contacts) |
| EN 60529 protection | IP66/67 when connected |
Electrical characteristics
| Test voltage | |
| Wire/Wire | 4 kV |
| Wire/Shield | 3 kV |
| Conductor resistance | |
| Power lines | ≤13.7 Ω/km |
| Signal lines | ≤26.7 Ω/km |
| Insulation resistance | ≥100 MΩ*km |
| Max. current load in accordance with IEC 60364-5-523 by installation type | |
| Wall mounting | 15.2 A |
| Installed in conduit or cable duct | 13.1 A |
| Installed in cable tray | 16.1 A |
Material number:
8BCM0005.3111A-0Description:
ACOPOSmulti motor cable, length 5 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female speedtec motor connector size 1, integrated shield plate
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8BCM0005.3111A-0 | PDF / 217 KB |