General information
Note Pre-assembled power line connections on the servo side with M8 ring terminal ends
Cable cross section 4x 16 mm² + 2x 1.5 mm² + 2x 0.75 mm²
Durability Oil resistance per DIN EN 60811 -404
Certification UL AWM STYLE 20234, 80°C, 1000 V, E63216 and CSA AWM I/II A/B, 90°C, 1000 V, FT1 LL46064
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E225616
Power conversion equipment
Cable construction
Power lines
Quantity 4
Wire insulation Special thermoplastic material
Wire colors Black, yellow/green
Variant Tinned copper stranded wire
Cross section 16 mm²
Shield No
Stranding No
Signal line
Quantity 4
Wire insulation Special thermoplastic material
Wire colors White/Blue, white/green, white, white/red
Variant Tinned copper stranded wire
Cross section 2x 1.5 mm² + 2x 0.75 mm²
Shield Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield
Stranding White with white/red and white/blue with white/green
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Outer jacket
Material PUR
Color Orange, similar to RAL 2003 flat
Labeling B&R 4x16.0 + 1x2x0.75 + 1x2x1.5 FLEX (UL) AWM STYLE 20234 80°C 1000 V E63216 CSA AWM I/II A/B 90°C 1000 V FT1 LL46064
Connector
Type Intercontec 8-pin female motor connector, size 1.5
Mating cycles <500
Contacts 8 (4 power and 4 signal contacts)
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Operating voltage Max. 1000 VAC (UL)
Test voltage
Wire - Wire 3 kV
Wire - Shield 3 kV
Conductor resistance
Power lines ≤1.2 Ω/km
Signal line 0.75 mm²: ≤29 Ω/km, 1.5 mm²: ≤14 Ω/km
Insulation resistance >200 MΩ*km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 87.4 A
Installed in conduit or cable duct 72.8 A
Installed in cable tray 91 A
Ambient conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +80°C
Mechanical properties
Dimensions
Length 35 m
Diameter 24.2 mm ±0.8 mm
Bend radius
Single bend ≥75 mm
Moving ≥188 mm
Drag chain data
Acceleration ≤6 g
Flex cycles >3,000,000
Velocity ≤4 m/s
Weight 44.8 kg
Material number:
8BCM0035.1625B-0
Description:
ACOPOSmulti motor cable, length 35 m, 4x 16 mm² + 2x (2x 1.5 mm²), 8-pin female speedtec motor connector size 1.5, integrated shield plate, M8 ring terminal ends on the servo side, can be used in cable drag chains

Please choose country and language

B&R Logo