General information
| Short description | Screw clamp terminal block set for ACOPOSmulti 8BVF0880H000.000-1 modules: 1x 8TB2104.204A-00 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Mechanical properties
| Weight | 8 g |
Material number:
8BZVF088000.000-1ADescription:
Screw clamp terminal block set for ACOPOSmulti 8BVF0880H000.000-1 modules: 1x 8TB2104.204A-00
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BZVF088000.000-1A | PDF / 184 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BZVF088000.000-1A | ZIP / 147 KB |