General information
| Short description |
ACOPOSmulti shield component set: 1x shield plate 2x type 0, 1x hose clamp, B 9 mm, D 23-35 mm Tightening torque of the screw: 2 to 3 Nm |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Weight | 32 g |
Material number:
8SCS008.0000-00Description:
ACOPOSmulti shield component set: 1x shield plate 2x type 0, 1x hose clamp, B 9 mm, D 23-35 mm
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCS008.0000-00 | PDF / 112 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files STEP ACOPOSmulti shield component sets | ZIP / 711 KB |