General information
Cable construction
| Power lines | |
| Quantity | 4 |
| Wire insulation | PP |
| Wire colors | Black, brown, blue, yellow/green |
| Variant | Copper stranded wire |
| Cross section | 1.5 mm² |
| Shield | No |
| Stranding | No |
| Supply lines | |
| Quantity | 2 |
| Wire insulation | PP |
| Wire colors | White/Blue, white/green |
| Variant | Tinned copper stranded wire |
| Cross section | 0.75 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 6 |
| Wire insulation | PP |
| Wire colors | Brown/Green, white/green, gray/pink, yellow/violet |
| Variant | 2x copper stranded wire, 4x tinned copper stranded wire |
| Cross section | 2x 0.30 mm², 4x 0.15 mm² |
| Shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Stranding | Brown/Green with white/green, pink with gray and yellow with violet |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Outer jacket | |
| Material | PUR |
| Color | Orange, similar to RAL 2003 flat |
Connector
| Type | 13-pin female speedtec circular connector |
| Mating cycles | <500 |
| Contacts | 13 |
| Additional connectors |
13-pin male coupling Mating cycles: <500 Contacts: 13 Degree of protection per EN 60529: IP66/67 when connected |
| Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
| Test voltage | |
| Wire - Wire | 4 kV |
| Wire - Shield | 4 kV |
| Conductor resistance | |
| Power lines | ≤13.3 Ω/km |
| Supply lines | ≤26 Ω/km |
| Signal line | 0.30 mm²: ≤68 Ω/km, 0.15 mm²: ≤140 Ω/km |
| Insulation resistance | ≥200 MΩ*km |
| Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
| Wall mounting | 20.2 A |
| Installed in conduit or cable duct | 17.8 A |
| Installed in cable tray | 20.9 A |
Material number:
8ECH0003.11140-0Description:
- Can be used in cable drag chains
- Extension cable for hybrid motor cable 8CHxxx.12-1 / 8BCHxxxx.1111A-0 / 8ECHxxxx.1111A-0
- speedtec - Innovative connector system for secure connections
Cable connections with more than five extensions plugged in one after the other are not permitted!
Observe the maximum permissible cable lengths of the respective servo drives!
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOS P3 | PDF / 238 KB | |
| UK Declaration ACOPOSmicro | PDF / 109 KB | |
| UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 8WS motor SSI hybrid cable and cable extensions | PDF / 901 KB | |
| Datasheet 8ECH0003.11140-0 | PDF / 301 KB |