Material Number Description
8ECM0001.1031C-0 ACOPOS P3 motor cable, length 1 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0002.1031C-0 ACOPOS P3 motor cable, length 2 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0003.1031C-0 ACOPOS P3 motor cable, length 3 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0004.1031C-0 ACOPOS P3 motor cable, length 4 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0005.1031C-0 ACOPOS P3 motor cable, length 5 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0006.1031C-0 ACOPOS P3 motor cable, length 6 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0007.1031C-0 ACOPOS P3 motor cable, length 7 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0008.1031C-0 ACOPOS P3 motor cable, length 8 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0010.1031C-0 ACOPOS P3 motor cable, length 10 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0011.1031C-0 ACOPOS P3 motor cable, length 11 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0012.1031C-0 ACOPOS P3 motor cable, length 12 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector, can be used in cable drag chains
8ECM0013.1031C-0 ACOPOS P3 motor cable, length 13 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector, can be used in cable drag chains
8ECM0015.1031C-0 ACOPOS P3 motor cable, length 15 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0016.1031C-0 ACOPOS P3 motor cable, length 16 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0018.1031C-0 ACOPOS P3 motor cable, length 18 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector, can be used in cable drag chains
8ECM0019.1031C-0 ACOPOS P3 motor cable, length 19 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0020.1031C-0 ACOPOS P3 motor cable, length 20 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0025.1031C-0 ACOPOS P3 motor cable, length 25 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0030.1031C-0 ACOPOS P3 motor cable, length 30 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0040.1031C-0 ACOPOS P3 motor cable, length 40 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM0050.1031C-0 ACOPOS P3 motor cable, length 50 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin female series 915 power connector, can be used in cable drag chains
8ECM00X3.1031C-0 ACOPOS P3 motor cable, length 0.3 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains
8ECM01X5.1031C-0 ACOPOS P3 motor cable, length 1.5 m, 4x 0.75 mm² + 2x 2x 0.34 mm², 8-pin series 915 power connector, can be used in cable drag chains

Please choose country and language

B&R Logo