General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Motor
Nominal speed nN [rpm] 5500
Number of pole pairs 4
Nominal torque Mn [Nm] 0.3
Nominal current IN [A] 3.3
Stall torque M0 [Nm] 0.35
Stall current I0 [A] 3.8
Maximum torque Mmax [Nm] 0.96
Maximum current Imax [A] 11.4
Maximum speed nmax [rpm] 7000
Torque constant KT [Nm/A] 0.095
Voltage constant KE [V/1000 rpm] 6.07
Stator resistance R2ph [Ω] 0.72
Stator inductance L2ph [mH] 1.34
Electrical time constant tel [ms] 1.87
Thermal time constant ttherm [min] 11.3
Moment of inertia J [kgcm2] 0.025
Weight without brake m [kg] 0.66
Recommendations
ACOPOSmicro 80VD100Px.xxxx-01 C03X, C033
Material number:
8WSA43.ee055V8gg-0
Description:
Synchronous motor 8WSA43, SSI encoder, single-turn, nominal speed: 5500 rpm, smooth shaft, IP69K hygienic design, fixed attachment cable 0.5 m with hybrid connector
{"MotorCurrMax":"11.40","MotorCurrRated":"3.300","MotorCurrStall":"3.800","MotorPolepairs":"4","MotorSpeedMax":"7000","MotorSpeedRated":"5500","MotorStatorInductance":"1.34000","MotorStatorResistance":"0.720","MotorTorqConst":"0.095","MotorTorqMax":"0.96","MotorTorqRated":"0.300","MotorTorqStall":"0.350","MotorVoltageConst":"6.07","MotorAcoposType1":"","MotorAcoposType2":"","MotorAcoposType3":"C03X. C033","MotorAcoposType4":"","productId":"8WSA43.ee055V8gg-0"}
Mandatory Accessories
Accessories
8BCM00X5.1B48E-0 8WS/ACOPOSmicro hybrid motor cable, length 0.5 m, ((2x(2x26AWG) + 2x24AWG)C + 3x16AWG)C, 12+3-pin female series 915 hybrid connector, can be used in cable drag chains
Optional Accessories
Accessories
8BCM0003.1B470-0 8WS hybrid motor cable extension, length 3 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0005.1B470-0 8WS hybrid motor cable extension, length 5 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0010.1B470-0 8WS hybrid motor cable extension, length 10 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8BCM0015.1B470-0 8WS hybrid motor cable extension, length 15 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
Certificates Version (Date) Download
EU Declaration Motors 8WS ZIP / 175 KB
UK Declaration Motors 8WS ZIP / 158 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8WSA43.F0055V8LB-0) EXE / 298 KB
Documentation Version (Date) Download
8WS user's manual PDF / 3 MB

Please choose country and language

B&R Logo