General information
| Certifications | |
| CE | In preparation |
| UKCA | In preparation |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cURus E360421 Servo and stepper motors - Component |
Motor
| Nominal speed nN [rpm] | 3000 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 3.91 |
| Nominal power PN [W] | 1228 |
| Nominal current IN [A] | 2.44 |
| Stall torque M0 [Nm] | 4.6 |
| Stall current I0 [A] | 2.88 |
| Maximum torque Mmax [Nm] | 16.1 |
| Maximum current Imax [A] | 12.43 |
| Maximum speed nmax [rpm] | 7200 |
| Torque constant KT [Nm/A] | 1.6 |
| Voltage constant KE [V/1000 rpm] | 0.92 |
| Stator resistance R2ph [Ω] | 6.38 |
| Stator inductance L2ph [mH] | 28.8 |
| Electrical time constant tel [ms] | 4.51 |
| Thermal time constant ttherm [min] | 24 |
| Moment of inertia J [kgcm2] | 2.04 |
Holding brake
| Holding torque of brake MBr [Nm] | 2.5 |
| Mass of brake [kg] | 0.61 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1016.50 |
| ACOPOSmulti 8BVIxxxx... | 0028 |
| ACOPOS P3 8EIxxxx... | 4X5M |
| Connector size | 1 |
Options
| Encoder | |
| Shaft end | Smooth shaft |
Material number:
8MSA36.I8030I200-4Description:
Synchronous motor 8MS, self-cooling, construction type A, 400 VAC - Number of pole pairs: 5 - Nominal speed: 3000 rpm - Nominal torque: 3.910 Nm - Stall torque: 4.600 Nm - Centering diameter: 70.00 mm, h7 fit - Flange square dimension: 80.00 mm - Brake holding torque: 2.50 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option