Motor
Nominal speed nN [rpm] 1500
Number of pole pairs 4
Nominal torque Mn [Nm] 0.34
Nominal current IN [A] 0.8
Stall torque M0 [Nm] 0.36
Stall current I0 [A] 0.9
Maximum torque Mmax [Nm] 1
Maximum current Imax [A] 2.8
Maximum speed nmax [rpm] 6600
Torque constant KT [Nm/A] 0.42
Voltage constant KE [V/1000 rpm] 25.13
Stator resistance R2ph [Ω] 17.4
Stator inductance L2ph [mH] 30.7
Electrical time constant tel [ms] 1.76
Thermal time constant ttherm [min] 15
Moment of inertia J [kgcm2] 0.03
Holding brake
Holding torque of brake MBr [Nm] 0.35
Moment of inertia of brake JBr [kgcm2] 0.013
Gearbox
Number of gear stages 1
Gear ratio i 8
Nominal output torque T2N [Nm] 5
Max. output torque T2max [Nm] 8
Emergency switch-off torque T2stop [Nm] 10
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 5000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 5000
Max. backlash Jt [arcmin] 15
Torsional rigidity Ct21 [Nm/arcmin] 0.9
Max. radial force Frmax [N] for 30,000 h 700
Max. radial force Frmax [N] for 20,000 h 800
Max. axial force Famax [N] for 30,000 h 800
Max. axial force Famax [N] for 20,000 h 1000
Operating noise LPA [dB(A)] 58
Efficiency at full load ŋ [%] 96
Moment of inertia J1 [kgcm2] 0.002
General values
Max. permissible output torque MK0 [Nm] 2.23
Max. permissible peak torque MKmax [Nm] 5
Mass of motor (without brake) [kg] 0.6
Mass of brake [kg] 0.1
Mass of gearbox [kg] 0.47
Recommendations
ACOPOS 8Vxxxx.xx... 1010.50
ACOPOSmulti 8BVIxxxx... -
ACOPOSmicro 80VD100Px.xxxx-01 C00X
ACOPOS P3 8EIxxxx... 2X2M
Cross section for B&R motor cables [mm2] 0.75
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Material number:
8LVB13.ee008LjCn00
Description:
Gear motor 8LVB13, gear ratio: 8, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm

Please choose country and language

B&R Logo