Motor
| Nominal speed nN [rpm] | 1100 |
| Number of pole pairs | 3 |
| Nominal torque Mn [Nm] | 120 |
| Nominal power PN [W] | 13823 |
| Nominal current IN [A] | 27.3 |
| Stall torque M0 [Nm] | 130 |
| Stall current I0 [A] | 29.3 |
| Maximum torque Mmax [Nm] | 305 |
| Maximum current Imax [A] | 76 |
| Maximum speed nmax [rpm] | 4300 |
| Torque constant KT [Nm/A] | 4.63 |
| Voltage constant KE [V/1000 rpm] | 300 |
| Stator resistance R2ph [Ω] | 0.64 |
| Stator inductance L2ph [mH] | 19.4 |
| Electrical time constant tel [ms] | 31.656 |
| Thermal time constant ttherm [min] | 22.8 |
| Moment of inertia J [kgcm2] | 450 |
| Weight without brake m [kg] | 110 |
Holding brake
| Holding torque of brake MBr [Nm] | 200 |
| Mass of brake [kg] | 0 |
| Moment of inertia of brake JBr [kgcm2] | 0 |
Recommendations
| ACOPOS 8Vxxxx.xx... | 1320 |
| ACOPOSmulti 8BVIxxxx... | 0330 |
| Cross section for B&R motor cables [mm2] | 4 |
| Connector type | Terminal box |
Material number:
8KSM82.ee011ff00-hDescription:
Synchronous motor, external cooling, axial fan, flange mounting, A- and B-side foot mounting, size 8, length 2, nominal speed 1100 rpm.
| Certificates | Version (Date) | Download |
|---|---|---|
| E360421 UL Certificate of Compliance 8KS | PDF / 88 KB | |
| EU Declaration Motors Dreh-Sync | PDF / 736 KB | |
| UK Declaration Motors Dreh-Sync | PDF / 138 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| 8KS user's manual | PDF / 8 MB |