General information
Certifications
CE Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 2500
Number of pole pairs 5
Nominal torque Mn [Nm] 2.626
Nominal power PN [W] 688
Nominal current IN [A] 1.545
Stall torque M0 [Nm] 3.1
Stall current I0 [A] 2.16
Maximum torque Mmax [Nm] 11
Maximum current Imax [A] 8.24
Maximum speed nmax [rpm] 6000
Torque constant KT [Nm/A] 1.7
Voltage constant KE [V/1000 rpm] 110
Stator resistance R2ph [Ω] 9
Stator inductance L2ph [mH] 36.6
Electrical time constant tel [ms] 4.068
Thermal time constant ttherm [min] 46
Moment of inertia J [kgcm2] 3.42
Weight without brake m [kg] 8.9
Recommendations
ACOPOSmulti 8BVIxxxx... 0028
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 2.5
Connector size 1
Material number:
8JSB51.ee025ffgg-0
Description:
S3 4500 10 00000 x xx 0 S0 xx S 560 EI

Please choose country and language

B&R Logo