General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cTÜV SÜDus No. U10 041745 0020 Per UL 61010-2-201 |
Materiálové číslo:
VSC123F21.041P-000Popis:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 8 mm, F4 with adjustable focus - LED 16x white - Standard LED optics - Polished glass on both sides and high AR coating
| Automation Studio HW Upgrades | Verze (datum) | Ke stažení |
|---|---|---|
| V4.7 HW Upgrade (VSC123F21.041P-000) | EXE / 15 MB | |
| V6.0 HW Upgrade (VSC123F21.041P-000) | EXE / 15 MB |
| Certifikáty | Verze (datum) | Ke stažení |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 KB | |
| U10 041745 0021 TÜV Süd Certificate Smart Camera | PDF / 254 KB | |
| UK Declaration of Conformity Smart Camera | PDF / 136 KB |
| Dokumentace | Verze (datum) | Ke stažení |
|---|---|---|
| Smart Camera User's Manual | PDF / 12 MB |
| M-CAD (Mechan. Templates) | Verze (datum) | Ke stažení |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB |