Firmware Upgrade

DWL@DWL10000017818

Version Språk
Operativ system
Datum
Storlek
Typ Ladda ner
2.10 DE Sonstige 2005-01-18 31 KB ZIP usvdc210.zip
Beskrivning Firmware Upgrade

Upgrade Firmware for the B&R 24 V DC UPS (9A0100.11):
To download the Upgrade Firmware to the UPS it is necessary to install the B&R UPS Configuration Utility (version V1.22 and higher).
Loading
Tillbaka till listan

Välj land och språk

B&R Logo