Firmware Upgrade

DWL@DWL10000017818

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
2.10 DE Sonstige 01/18/2005 31 KB ZIP usvdc210.zip
Açıklama Firmware Upgrade

Upgrade Firmware for the B&R 24 V DC UPS (9A0100.11):
To download the Upgrade Firmware to the UPS it is necessary to install the B&R UPS Configuration Utility (version V1.22 and higher).
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo