General information
| LEDs | Power, Disk |
| B&R ID code | 0xA6F0 |
| Cooling | Passive |
| Power button | Yes |
| Reset button | Yes |
| Type | All-in-one PC |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Controller
Display
| Type | TFT color |
| Diagonal | 12.1" |
| Colors | 16.7 million |
| Resolution | WXGA, 1280 x 800 px |
| Contrast | Typ. 800:1 |
| Viewing angles | |
| Horizontal | Direction L / Direction R = Typ. 80° |
| Vertical | Direction U = Typ. 80° / Direction D = Typ. 65° |
| Backlight | |
| Type | LED |
| Brightness (dimmable) | Typ. 40 to 400 cd/m² |
| Half-brightness time | 50,000 h |
| Filter glass | |
| Transmittance | ≥85% |
| Anti-glare coating | Optical/Gloss = 70 |
| Touch screen | |
| Type | Multi-touch |
| Technology | PCT (projected capacitive touch) |
Interfaces
Electrical properties
Operating conditions
Ambient conditions
Mechanical properties
| Front | |
| Design | Black |
| Dimensions | |
| Width | 324 mm |
| Height | 221.5 mm |
| Depth | 43.2 mm |
| Weight | Approx. 2230 g |
Номер модель:
5PPC1200.121E-10AОписание:
Panel PC 1200, 12.1", glass front. CPU and memory: Intel Atom E3940 1.6 GHz, quad core, 4 GB LPDDR4 RAM. Display and touch screen: 12.1", 1280 x 800 pixels (WXGA) widescreen, multi-touch (projected capacitive), control cabinet installation, landscape format, anti-glare. Interfaces: 2x Ethernet 10/100/1000 Mbit/s, 2x USB 3.0.
Дополнительные аксессуары
Accessories
| 5ACCRHMI.0018-000 | HMI C80/PPC1200 battery compartment - 1x battery holder C80/PPC1200 - 1x battery including circuit board |
CFast cards
| 5CFAST.032G-10 | CFast 32 GB MLC |
| 5CFAST.064G-10 | CFast 64 GB MLC |
| 5CFAST.128G-10 | CFast 128 GB MLC |
| 5CFAST.256G-10 | CFast 256 GB MLC |
Other
| 6ACCRPP3.0001-000 | Installation kit for PPC80/PPC1200 variants: 9x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 10-pin cage clamp terminal block |
Terminal blocks
| 0TB6102.3000-00 | 2-pin accessory screw clamp terminal block (3.81) |
| 0TB6102.3100-00 | Accessory 2-pin cage clamp terminal block (3.81) |
| BIOS | Версия (Дата) | Загрузка |
|---|---|---|
| BIOS upgrade Apollo Lake (PPC1200/C80) | ZIP / 4 МБ |
| M-CAD (Механические Шаблоны | Версия (Дата) | Загрузка |
|---|---|---|
| 2D/3D files 5PPC1200.121E-10x | ZIP / 4 МБ |
| Документация | Версия (Дата) | Загрузка |
|---|---|---|
| ADI driver User's Manual | PDF / 408 кБ | |
| HMI Service Center User's manual | PDF / 605 кБ | |
| Panel PC 1200 device number key | PDF / 409 кБ | |
| Panel PC 1200 user's manual | PDF / 8 МБ |
| Драйвер | Версия (Дата) | Загрузка |
|---|---|---|
| ADI driver universal | ZIP / 101 МБ |
| Инструменты / Утилиты / Примеры | Версия (Дата) | Загрузка |
|---|---|---|
| ADI .NET SDK | ZIP / 38 МБ | |
| ADI .NET SDK (Win10 2016 64-Bit) | ZIP / 2 МБ | |
| ADI Development Kit | ZIP / 39 МБ | |
| ADI Development Kit (Win10 2016 64-bit) | ZIP / 4 МБ | |
| HMI Service Center Maintenance | ZIP / 354 кБ | |
| HMI Service Center Update Paket | ZIP / 507 МБ |
| Обновление прошивки | Версия (Дата) | Загрузка |
|---|---|---|
| PPC1200 Firmware Upgrade (MTCX) | ZIP / 1 МБ |
| Сертификаты | Версия (Дата) | Загрузка |
|---|---|---|
| UL61010-1 Certificate of Compliance C80, T80, PPC1200 | PDF / 119 кБ |