DWL@DWL10000551527

Версия Язык
Операционная система
Дата
Размер
Тип Загрузка
3.2.0 * 29.01.2026 507 МБ ZIP HMI_Service_Center_3.2.0.zip
Описание HMI Service Center Update Paket

The HMI Service Center is software for testing B&R industrial PCs and Automation Panels. Testing covers different categories such as COM, network and SRAM.
Since version 3.0.0, the HMI Service Center is available as a free download.

The HMI Service Center update package (SCU file) can be used to update an HMI Service Center USB flash drive. The update is performed with the HMI Service Center Maintenance tool.

Changes

BSZE-4199: Updated Windows PE
- Updated Intel GbE driver to version 5.123.23.1215
- Updated Microsoft.CodeAnalysis.NetAnalyzers to version 9.0.0
BSZE-3609: Added support for APC2300 and PPC2300
- Added Intel GbE driver version 5.123.24.0831
- Updated Intel Pro 2500 from to version 2.1.4.3
- Updated ADI DLL to version 6.3.0
- Updated ADI DLL (Generic Interface) to version 2.3.1
- Updated BR.Adi.Int.dll to version 4.2.0
Loading
Вернутся к списку

Укажите страну и язык

B&R Logo