DWL@DWL10000019780
| Версия | Язык | Операционная система | Дата | Размер | Тип | Загрузка |
|---|---|---|---|---|---|---|
| 5.6.0 | * | Windows10, Windows11 | 01.10.2025 | 39 МБ | ZIP | ADI_Development_Kit_5.6.0.zip |
| Описание |
ADI Development Kit This software allows functions of the B&R Automation Device Interface (ADI) to be accessed from Windows applications created with Microsoft Visual Studio, for example. This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example. The appropriate ADI driver must be installed for the device. Updated for universal ADI driver version 3.3.0: - Added support for APC2300 and PPC2300. Changes - Added support for Windows 11 IoT Enterprise 2024 LTSC. - Updated EULA. - The C++ runtime environment of the ADI DLL and sample projects is now linked dynamically. - The Microsoft Visual C++ Redistributable packages (32- and 64-bit) are installed. - Update to Doxygen 1.13.2 |
|||||