DWL@DWL10000019780

版本 语言
操作系统
日期
尺寸
类型 下载
5.6.0 * Windows10, Windows11 10/01/2025 39 MB ZIP ADI_Development_Kit_5.6.0.zip
描述 ADI Development Kit

This software allows functions of the B&R Automation Device Interface (ADI) to be accessed from Windows applications
created with Microsoft Visual Studio, for example.

This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example.

The appropriate ADI driver must be installed for the device.

Updated for universal ADI driver version 3.3.0:

- Added support for APC2300 and PPC2300.

Changes

- Added support for Windows 11 IoT Enterprise 2024 LTSC.
- Updated EULA.
- The C++ runtime environment of the ADI DLL and sample projects is now linked dynamically.
- The Microsoft Visual C++ Redistributable packages (32- and 64-bit) are installed.
- Update to Doxygen 1.13.2
Loading
返回列表

请选择国家和语言

B&R Logo