型番 説明
8BXS000.0000-00 ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 50 A, high-speed
8BXS001.0000-00 ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 20 A, high-speed
8BXS002.0000-00 ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 10 A, high-speed
8BXS003.0000-00 ACOPOSmulti fuse set: 1x fuse 10 x 38 mm, 30 A, fast-acting
8BXS004.0000-00 ACOPOSmulti fuse set: 1x fuse 10 x 38 mm, 12 A, fast-acting
8BXS005.0000-00 ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 25 A, high-speed

国と言語を選ぶ

B&R Logo